CMS-102PS
2CCA880102R0001
7612271419226
CMS-102PS Sensor
CMS-102PS 18 mm - Solid-Core Sensor - 20A
SCU100 & SCU200
20 A
InSite bus(Flat cable)
0.5% FS
0.1…20 A
Primary 1
Solid-core (18 mm)
690 V AC
1500 V DC
Rated Current 50 Hz
0.27 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 70 °C
17.4 mm
26.5 mm
41 mm
12 g
10 mm
box 1 piece
130 mm
75 mm
230 mm
83 g
1 piece
6719054
8002503
981910103
EC002048 - Current transformer
41111928
V11.0 : 27210123
6160 >> Current sensors
P