E299-11
E299-11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E299-11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Installation Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Latching Relays
- Show Less..
No label translation
General Information
Extended Product Type:
E299-11
Product ID:
2CCA704340R0001
EAN:
7612270939985
Catalog Description:
E299-11 Auxiliary Contact
Long Description:
The E299-11 auxiliary contact can be used for impulse switches and installation relays. The E299-11 auxiliary contact is a snap-on additional device that enables individual signalling of the current operating status of the main module via the two integrated contacts.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Function:
Auxiliary Contact
Number of Main Contacts NC:
0
Number of Main Contacts NO:
0
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Tightening Torque:
1.2 - 1.5 N·m
Accessory Type:
Other
Electrical
Rated Voltage (Ur):
250 V AC
Maximum Control Current DC:
5 A
Rated Frequency (f):
50 Hz
Minimum Switching Capacity:
24 V

10 mA
Power Loss:
Total 0.1 W
Number of Contacts NC:
1
Number of Contacts NO:
1
Design
RAL Number:
RAL 7035 - Light Grey
Color:
Grey
Material Compliance
RoHS Declaration:
2CCC005102D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
2CCC005047D0201
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20190425
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25...+55 °C

Storage -40...+70 °C
Environmental Information:
2CCC441012D0202
Dimensions
Product Net Width:
18 mm
Product Net Height:
85 mm
Product Net Depth / Length:
58 mm
Product Net Weight:
45 g
Dimension Diagram:
9AKK107992A6182
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
96 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
185 mm
Package Level 1 Gross Weight:
539 g
Package Level 1 EAN:
7612270939985
Ordering
Minimum Order Quantity:
10 piece
E-Number (Norway):
1404066
E-Number (Switzerland):
534349920
Certificates and Declarations
Declaration of Conformity - CE:
2CCC005102D0201
Declaration of Conformity - UKCA:
9AKK108467A6140
VDE Certificate:
VDE E29x_40040851
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CCC441020C0201
External Classifications and Standards
ETIM 8:
EC001652 - Installation relay
ETIM 9:
EC001652 - Installation relay
UNSPSC:
39122317
eClass:
V11.0 : 27371692
Object Classification Code:
K
Standards:
IEC/EN 60669-1

IEC/EN 60669-2-2
No downloads available
There are no related links available
6.3.0.53655