Loading Images..
No label translation
General Information
Extended Product Type:
E292-16-20
Product ID:
2CCA704300R0001
EAN:
7612270939480
Catalog Description:
Main Contact Module
Long Description:
Latching relays are electromagnetically operated devices. The E290 range from ABB can be used to realise a simple, energysaving and efficient lighting control system. These devices are mainly used in rivate houses, factory premises and commercial and public buildings as well as in industrial plants. As a rule, latching relays controlled by means of impulse buttons are installed where it is necessary for lighting to be operated from at least three different places. Each time a command is initiated (by means of an impulse button), an electrical pulse is applied to the coil of the latching relay. The coil in the device is briefly energised and activated. That short pulse to the coil leads to the mechanical latch of the internal main contacts. The internal switching mechanism enables us to achieve a safe and reliable interlock (in the same way as a ballpoint pen). Each pulse that is sent to the magnetic coil system switches the device ack to its previous position where it is held mechanically until the next control pulse is received. The devices are designed for rated currents 16 and 32A. Through the combinable accessories the main modules can be used in nearly all market applications.
Technical
Function:
Mechanical latching relay main contact module
Rated Voltage (Ur):
250 V AC
Rated Control Supply Voltage (Us):
250 V AC
Rated Current (In):
16 A
Maximum Control Current DC:
8 A
Rated Frequency (f):
50 Hz
Minimum Switching Capacity:
24 V

10 mA
Power Loss:
0.64 W
Number of Contacts NO:
2
Number of Main Contacts NC:
0
Number of Main Contacts NO:
2
Number of Auxiliary Contacts NO:
2
Tightening Torque:
1.2 - 1.5 N·m
Accessory Type:
Connecting bridge
Contact Type:
Normally Open (NO)
Mounting Type:
DIN-Rail
RAL Number:
RAL 7035 - Light Grey
Color:
Grey
Connecting Capacity:
Solid 1 x 1 ... 10 mm²

Flexible 2 x 2.5 mm²

Flexible with Cable End 1 x 0.75 ... 6 mm²

Flexible with Cable Lug 1 x 0.75 ... 6 mm²
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20190425
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25...+55 °C

Storage -40...+70 °C
Environmental Information:
Climate Class Reference Standard:
IEC 60068-2-2 - Deals with dry heat tests applicable both to heat-dissipating and non heat-dissipating specimens

IEC 60068-2-30 - Determines the suitability of components, equipment or other articles for use, transportation and storage under conditions of high humidity - combined with cyclic temperature changes and, in general, producing condensation on the surface of the specimen.

IEC 60068-2-1 - Deals with cold tests applicable to both non heat-dissipating and heat-dissipating specimens
Dimensions
Product Net Width:
9 mm
Product Net Height:
85 mm
Product Net Depth / Length:
58 mm
Product Net Weight:
45 g
Dimension Diagram:
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
96 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
185 mm
Package Level 1 Gross Weight:
539 g
Package Level 1 EAN:
7612270939480
Ordering
Minimum Order Quantity:
10 piece
E-Number (Finland):
2712553
E-Number (Norway):
1404038
E-Number (Sweden):
4001111
E-Number (Switzerland):
534319900
Certificates and Declarations
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
VDE Certificate:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000188 - Latching relay
ETIM 9:
EC000188 - Latching relay
UNSPSC:
39122317
eClass:
V11.0 : 27371692
IDEA Granular Category Code (IGCC):
5351 >> Latching relay
Object Classification Code:
K
Standards:
IEC/EN 60669-1

IEC/EN 60669-2-2
No downloads available