E219-3CDE
2CCA703902R0001
7612271413323
Indicator Light, 16 A, 415 / 230 V AC, 3LED, Red / Yellow / Green, MW: 0.5
multi indicator light with 3 red, yellow, green LEDs Voltage range = 415-230 VACPDC Module width 0,5
3
1.2-1.5 N·m
LED
Double Interrupting Contacts
Copper
Sealable in the On and Off positions
Red / Yellow / Green
Solid 1x1…6 mm²
Solid 2x2.5 mm²
Flexible 1x0.75…2x2.5 mm²
LED Indicator 50000 hour
3 kA
230 V
415 / 230 V AC
250 V
230 ... 415 V AC
4 kV
LED Indicator 230…415 V AC
AC
16 A
50/60 Hz
Total 0.47-1 W
1.2 W
Red, yellow, green
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20170426
False - does not contain substances > 0.1 mass percentage
20190425
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25...+55 °C
Storage -40...+70 °C
IP20
0.5
9 mm
85 mm
68 mm
47 g
59 mm
box 10 piece
96 mm
76 mm
95 mm
528 g
10 piece
2312367
1426461
472551838
EC001657 - Indicator light for distribution board
39121534
V11.0 : 27142324
P
EN60068-2-1
EN60068-2-2
EN60068-2-30
DIN EN 62094-1
UL508