E219-3D
E219-3D
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E219-3D

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Control Switches, Pushbuttons and Indicator Lights
  6. Switches, Pushbuttons and Indicator Lights, E210
- Show Less..
No label translation
General Information
Extended Product Type:
E219-3D
Product ID:
2CCA703901R0001
EAN:
7612271413316
Catalog Description:
Indicator Light, 16 A, 415 / 230 V AC, 3LED, Green, MW: 0.5
Long Description:
multi indicator light with 3 green LEDs Voltage range = 415-230 VACPDC Module width 0,5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of LEDs:
3
Tightening Torque:
1.2-1.5 N·m
Lamp Type:
LED
Switch Type:
Double Interrupting Contacts
Material of Conductor:
Copper
Remarks:
Sealable in the On and Off positions
Cover Color:
Green
Lamp Color:
Green
Connecting Capacity:
Solid 1x1…6 mm²

Solid 2x2.5 mm²

Flexible 1x0.75…2x2.5 mm²
Service Life:
LED Indicator 50000 hour
Electrical
Short-Circuit Current Rating (SCCR):
3 kA
Rated Voltage (Ur):
415 V
Rated Operational Voltage:
415 / 230 V AC
Rated Insulation Voltage (Ui):
250 V
Voltage Range:
230 ... 415 V AC
Rated Impulse Withstand Voltage (Uimp):
4 kV
Auxiliary Voltage AC/DC:
LED Indicator 230…415 V AC
Input Voltage Type:
AC
Rated Current (In):
16 A
Rated Frequency (f):
50/60 Hz
Power Loss:
Total 0.47-1 W
Power Watt:
1.2 W
Design
Color:
Green, green, green
Material Compliance
RoHS Declaration:
2CCC441015D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
2CCC005047D0201
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20190425
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25...+55 °C

Storage -40...+70 °C
Environmental Information:
2CCC441002C0201
Dimensions
Width in Number of Modular Spacings:
0.5
Product Net Width:
9 mm
Product Net Height:
85 mm
Product Net Depth / Length:
68 mm
Product Net Weight:
47 g
Built-In Depth (t2):
68 mm
Engineering
EPLAN Data:
9AAC407653_EPLAN
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
96 mm
Package Level 1 Height:
76 mm
Package Level 1 Depth / Length:
95 mm
Package Level 1 Gross Weight:
528 g
Package Level 1 EAN:
7612271413316
Ordering
Minimum Order Quantity:
10 piece
E-Number (Finland):
2312366
E-Number (Norway):
1426460
E-Number (Switzerland):
472552638
Certificates and Declarations
CB Certificate:
9AKK108466A3847
Declaration of Conformity - CE:
2CCC441015D0201
Declaration of Conformity - UKCA:
9AKK108467A6138
VDE Certificate:
9AKK108466A3837
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CCC441003C0101
External Classifications and Standards
ETIM 8:
EC001657 - Indicator light for distribution board
ETIM 9:
EC001657 - Indicator light for distribution board
UNSPSC:
39121534
eClass:
V11.0 : 27142324
Object Classification Code:
P
Standards:
EN60068-2-1

EN60068-2-2

EN60068-2-30

DIN EN 62094-1

UL508
No downloads available
EPLAN Data E219-3D
6.3.0.53655