E219-D
2CCA703402R0001
7612270939305
Indicator Light, 16 A, 115 ... 230 V, 1LED, Green, MW: 0.5
Indicator light with maintenance-free LED, LED colour: green 115-250 VACPDC, 12-48 VACDCPDC, 110-220 VDCPDC Module width 0,5
1
1.2-1.5 N·m
LED
Double Interrupting Contacts
Copper
Sealable in the On and Off positions
Green
Solid 1x1…6 mm²
Solid 2x2.5 mm²
Flexible 1x0.75…2x2.5 mm²
LED Indicator 50000 hour
3 kA
250 V
115 ... 230 V
115 ... 250 V AC
4 kV
LED Indicator 115...250 V AC
AC
16 A
50/60 Hz
Total 0.47-1 W
0.47 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20170426
False - does not contain substances > 0.1 mass percentage
20190425
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25...+55 °C
Storage -40...+70 °C
IP20
0.5
9 mm
85 mm
68 mm
40 g
59 mm
box 10 piece
96 mm
76 mm
95 mm
43 g
10 piece
2312306
1429766
2102813
472252638
EC001657 - Indicator light for distribution board
39121534
V11.0 : 27142324
4768 >> Indicator light for distribution board
P
EN60068-2-1
EN60068-2-2
EN60068-2-30
DIN EN 62094-1
UL508