Loading Images..
No label translation
General Information
Extended Product Type:
E219-B
Product ID:
2CCA703400R0001
EAN:
7612270939282
Catalog Description:
Indicator Light, 16 A, 115 ... 230 V, 1LED, White, MW: 0.5
Long Description:
Indicator light with maintenance-free LED, LED colour: white 115-250 VACPDC, 12-48 VACDCPDC, 110-220 VDCPDC Module width 0,5
Technical
Rated Voltage (Ur):
250 V
Rated Operational Voltage:
115 ... 230 V
Rated Insulation Voltage (Ui):
250 V
Voltage Range:
115 ... 250 V AC
Rated Impulse Withstand Voltage (Uimp):
4 kV
Auxiliary Voltage AC/DC:
LED Indicator 115...250 V AC
Input Voltage Type:
AC
Rated Current (In):
16 A
Rated Frequency (f):
50/60 Hz
Power Loss:
0.47-1 W
Power Watt:
0.47 W
Number of LEDs:
1
Tightening Torque:
1.2-1.5 N·m
Lamp Type:
LED
Switch Type:
Double Interrupting Contacts
Material of Conductor:
Copper
Remarks:
Sealable in the On and Off positions
Color:
White
Cover Color:
White
Lamp Color:
White
Connecting Capacity:
Solid 1x1…6 mm²

Solid 2x2.5 mm²

Flexible 1x0.75…2x2.5 mm²
Service Life:
LED Indicator 50000 hour
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20190425
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25...+55 °C

Storage -40...+70 °C
Degree of Protection:
IP20
Environmental Information:
Technical UL/CSA
Short-Circuit Current Rating (SCCR):
3 kA
Dimensions
Width in Number of Modular Spacings:
0.5
Product Net Width:
9 mm
Product Net Height:
85 mm
Product Net Depth / Length:
68 mm
Product Net Weight:
43 g
Built-In Depth (t2):
58 mm
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
96 mm
Package Level 1 Height:
76 mm
Package Level 1 Depth / Length:
95 mm
Package Level 1 Gross Weight:
484 g
Package Level 1 EAN:
7612270939282
Ordering
Minimum Order Quantity:
10 piece
E-Number (Finland):
2312300
E-Number (Norway):
1429760
E-Number (Sweden):
2102811
E-Number (Switzerland):
472253138
Certificates and Declarations
CB Certificate:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
VDE Certificate:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC001657 - Indicator light for distribution board
ETIM 9:
EC001657 - Indicator light for distribution board
UNSPSC:
39121534
eClass:
V11.0 : 27142324
IDEA Granular Category Code (IGCC):
4768 >> Indicator light for distribution board
Object Classification Code:
P
Standards:
EN60068-2-1

EN60068-2-2

EN60068-2-30

DIN EN 62094-1

UL508
No downloads available