E215-16-11C
2CCA703151R0001
7612270938827
Pushbutton, 16 A, acc. to EN 250 V AC, 1NO, 1NC, El. Color: Red, MW: 0.5
Pushbutton 1 NO + 1 NC, Rated current: 16A/250 VACPDC, Button colour: red, Module width 0,5
250 V
1
2P
1.2-1.5 N·m
Double Interrupting Contacts
Copper
Sealable in the On and Off positions
Solid 1x1…6 mm²
Solid 2x2.5 mm²
Flexible 1x0.75…2x2.5 mm²
Lamp 48 ... 48 V
acc. to EN 250 V AC
acc. to UL 508 240 V AC
16 A
50/60 Hz
Total 0.5 W
0.72 W
0
Red
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20170426
False - does not contain substances > 0.1 mass percentage
20190425
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25...+55 °C
Storage -40...+70 °C
IP20
0.5
9 mm
85 mm
68 mm
49 g
75 mm
box 10 piece
96 mm
76 mm
95 mm
496 g
10 piece
2312346
1429791
2102802
467560248
EC001546 - Push button for distribution board
39122216
V11.0 : 27142302
5210 >> Push button switch
S
EN60068-2-1
EN60068-2-2
EN60068-2-30
DIN EN 60669-1
VDE 0632-1
UL508