E213-25-002
E213-25-002
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E213-25-002

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Control Switches, Pushbuttons and Indicator Lights
  6. Switches, Pushbuttons and Indicator Lights, E210
- Show Less..
No label translation
General Information
Extended Product Type:
E213-25-002
Product ID:
2CCA703046R0001
EAN:
7612270938728
Catalog Description:
Change over Switch, 25 A, acc. to EN 250 V AC, 0NO, 0NC, 2CO, El. Color: Grey, MW: 1
Long Description:
Change over switches according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Number of Main Contacts NC:
0
Number of Main Contacts NO:
0
Number of Poles:
2P
Tightening Torque:
1.2-1.5 N·m
Switch Type:
Double Interrupting Contacts
Material of Conductor:
Copper
Remarks:
Sealable in the On and Off positions
Cover Color:
Grey
Connecting Capacity:
Solid 1x1…6 mm²

Solid 2x2.5 mm²

Flexible 1x0.75…2x2.5 mm²
Electrical
Rated Voltage (Ur):
Minimum 250 V
Rated Operational Voltage:
acc. to EN 250 V AC

acc. to UL 508 240 V AC
Input Voltage Type:
AC
Rated Current (In):
25 A
Rated Frequency (f):
50/60 Hz
Power Loss:
Total 0.8 W
Number of Contacts CO:
2
Number of Contacts NC:
0
Number of Contacts NO:
0
Number of Auxiliary Contacts CO (SPDT):
2
Design
Control Element Color:
Grey
Material Compliance
RoHS Declaration:
2CCC441014D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
2CCC005047D0201
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20190425
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25...+55 °C

Storage -40...+70 °C
Degree of Protection:
IP20
Environmental Information:
2CCC441003C0201
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
18 mm
Product Net Height:
85 mm
Product Net Depth / Length:
68 mm
Product Net Weight:
87 g
Built-In Depth (t2):
68 mm
Engineering
EPLAN Data:
9AAC407653_EPLAN
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
96 mm
Package Level 1 Height:
76 mm
Package Level 1 Depth / Length:
185 mm
Package Level 1 Gross Weight:
966 g
Package Level 1 EAN:
7612270938728
Ordering
Minimum Order Quantity:
10 piece
E-Number (Finland):
3602429
E-Number (Norway):
1429759
E-Number (Switzerland):
437263238
Certificates and Declarations
CB Certificate:
9AKK108466A3845
CCC Certificate:
9AKK108466A3835
Declaration of Conformity - CE:
2CCC441014D0201
Declaration of Conformity - UKCA:
9AKK108467A6137
VDE Certificate:
9AKK107991A9822
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
2CCC441003C0101
External Classifications and Standards
ETIM 8:
EC001545 - Main switch for distribution board
ETIM 9:
EC001545 - Main switch for distribution board
UNSPSC:
39122233
eClass:
V11.0 : 27142301
Object Classification Code:
S
Standards:
EN60669-1

VDE0632-1

IEC60068-2-2

IEC60068-2-1

IEC60068-2-38

UL508
No downloads available
EPLAN Data E213-25-002
6.3.0.53655