E214-25-101
2CCA703026R0001
7612270938759
Group Switch, 25 A, acc. to EN 250 V AC, 1CO, El. Color: Grey, MW: 0.5
Group switches (I-0-II) according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25 A, 250 VACPDC, Contacts: 1 CO/2 CO, Module width: 0,5/1
3 kA
0
1P
1.2-1.5 N·m
Double Interrupting Contacts
Copper
Sealable in the On and Off positions
Grey
Solid 1x1…6 mm²
Solid 2x2.5 mm²
Flexible 1x0.75…2x2.5 mm²
Minimum 250 V
acc. to EN 250 V AC
acc. to UL 508 240 V AC
AC
25 A
50/60 Hz
Total 0.4 W
1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20170426
False - does not contain substances > 0.1 mass percentage
20190425
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25...+55 °C
Storage -40...+70 °C
IP20
0.5
9 mm
85 mm
68 mm
44 g
box 10 piece
96 mm
76 mm
95 mm
495 g
10 piece
3602420
1429750
2102794
437262138
EC001545 - Main switch for distribution board
39122214
V11.0 : 27142301
5208 >> Controller switch
S
EN60669-1
VDE0632-1
IEC60068-2-2
IEC60068-2-1
IEC60068-2-38
UL508