M1M 10
M1M 10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M1M 10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
M1M 10
Product ID:
1SYG235081R4051
EAN:
8012542350811
Catalog Description:
M1M 10 VAF meter
Long Description:
M1M 10 is a VAF meter with aux supply 80-300 V AC/DC, LED display
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Accuracy:
Voltage ±1%

Current ±1%
Number of Digital In/Outputs:
None
Additional Information:
CT (1A, 5A)
Communication:
None
Number of Batteries:
0
Screen Size:
2.4 in
Electrical
Power Consumption (@Pcons):
5 V·A
Material Compliance
RoHS Declaration:
9AKK107492A4687
RoHS Information:
Following EU Directive 2002/95/EC August 18, 2005 and amendment
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
58 mm
Product Net Weight:
0.300 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
65 mm
Package Level 1 Height:
110 mm
Package Level 1 Depth / Length:
106 mm
Package Level 1 Gross Weight:
0.350 kg
Package Level 1 EAN:
8012542350811
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
No declaration needed
EU Data Act Compliance Declaration:
Not applicable
Installation
Instructions and Manuals:
9AKK107492A3258
Popular Downloads
Data Sheet, Technical Information:
9AKK107492A1556
External Classifications and Standards
ETIM 8:
EC000069 - Multimeter
ETIM 9:
EC000069 - Multimeter
eClass:
V11.0 : 27200301
Object Classification Code:
P
No downloads available
There are no related links available
6.3.0.53655