M1M 10
1SYG235081R4051
8012542350811
M1M 10 VAF meter
M1M 10 is a VAF meter with aux supply 80-300 V AC/DC, LED display
Voltage ±1%
Current ±1%
None
CT (1A, 5A)
0
2.4 in
5 V·A
Following EU Directive 2002/95/EC August 18, 2005 and amendment
43599
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
96 mm
58 mm
0.300 kg
box 1 piece
65 mm
110 mm
106 mm
0.350 kg
1 piece
EC000069 - Multimeter
V11.0 : 27200301
P