CM-TCN.012P
1SVR760740R0120
4013614552663
CM-TCN.012P Temp. monitoring relays LCD+NFC+RTU, -200..+850°C, 24-240VAC/DC
The CM-TCN.012P is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 3 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCN.012P is able to measure temperatures with up to three sensor circuits using different type of sensors PT100, PT1000, PTC or NTC and it has embedded Modbus RTU communication interface. The LCD at the front of the relay shows the currently measured values and maintenance data. The CM-TCN.012P can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers maintenance free Easy Connect Technology with push-in terminals.
1 piece
85364900
45 mm
85.6 mm
103.7 mm
0.27 kg
Overtemperature monitoring
Undertemperature monitoring
Over- and undertemperature monitoring
-200 ... 850 °C
PT100
PT1000
PTC
NTC
Bimetal Switch
24 ... 240 V AC/DC
Supply Circuit 50 Hz
Supply Circuit 60 Hz
Supply Circuit DC Hz
3 x 1 c/o contacts, configurable
Screwless Terminals
(230 V) 4 A
(230 V) 3 A
(24 V) 4 A
(24 V) 2 A
12 V
100 mA
Measuring Circuit / Output Circuit 6 kV
Output Circuit 1 / Output Circuit 2 4 kV
Supply Circuit / Measuring Circuit 6 kV
Supply Circuit / Output Circuit 6 kV
Measuring Circuit / Output Circuit 600 V
Output Circuit 1 / Output Circuit 2 300 V
Supply Circuit / Measuring Circuit 600 V
Supply Circuit / Output Circuit 600 V
Housing IP50
Terminals IP20
III
2
Output Circuit NC - F Type Fuses 6 A
Output Circuit NO - F Type Fuses 10 A
AC-12 100000 cycle
Nr. Operations 30000000 cycle
Flexible with Ferrule 2x 0.5 ... 1.5 mm²
Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²
Flexible 2x 0.5 ... 1.5 mm²
Rigid 2x 0.5 ... 1.5 mm²
8 mm
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Output Circuit 300 V AC
B300
Flexible 2x 18-16 AWG
Rigid 2x 20-16 AWG
Operation -25 ... +60 °C
Storage -40 ... +85 °C
Without Derating 2000 m
No declaration needed
box 1 piece
97 mm
52.5 mm
109 mm
0.299 kg
B
EC001446 - Temperature monitoring relay
V11.0 : 27371810
39122331
4187799