CM-TCN.011P
CM-TCN.011P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCN.011P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCN.011P
Product ID:
1SVR760740R0110
EAN:
4013614552625
Catalog Description:
CM-TCN.011P Temp. monitoring relays LCD+NFC, -200..+850°C, 24-240VAC/DC
Long Description:
The CM-TCN.011P is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 3 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCN.011P is able to measure temperatures with up to three sensor circuits using different type of sensors PT100, PT1000, PTC or NTC. The LCD at the front of the relay shows the currently measured values and maintenance data. The CM-TCN.011P can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers maintenance free Easy Connect Technology with push-in terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614552625
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112286C0201
Instructions and Manuals:
1SVC750040M0000
2CDC112285M0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159147_EPLAN
Dimensions
Product Net Width:
45 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.265 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
-200 ... 850 °C
Sensor Type:
PT100

PT1000

PTC

NTC

Bimetal Switch
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC Hz
Output:
3 x 1 c/o contacts, configurable
Terminal Type:
Screwless Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 6 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 6 kV

Supply Circuit / Output Circuit 6 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 600 V

Supply Circuit / Output Circuit 600 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
2
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 2x 0.5 ... 1.5 mm²
Wire Stripping Length:
8 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 2x 18-16 AWG

Rigid 2x 20-16 AWG
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2018010303056014
CSA Certificate:
UL-CA-L140448-41-22600202-1
Declaration of Conformity - CCC:
2020980303000208
Declaration of Conformity - CE:
1SVD981067-00
Declaration of Conformity - UKCA:
1SVD981067-10
UL Certificate:
UL-US-L140448-11-22600202-1
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
52.5 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.293 kg
Package Level 1 EAN:
4013614552625
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Norway):
4187798
No downloads available
EPLAN DATA CM-TCN.011P
2D & 3D Data CM-TCN.011P
6.3.0.53655