CM-IWN.1S
CM-IWN.1S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-IWN.1S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Insulation Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-IWN.1S
Product ID:
1SVR750660R0200
EAN:
4016779852623
Catalog Description:
CM-IWN.1S Insulation monitoring relay 2c/o, 1-100kOhm,2-200kOhm, 24-240VAC/DC
Long Description:
The CM-IWN.1S serves to monitor insulation resistance in accordance with IEC 61557-8 in unearthed IT AC systems, IT AC systems with galvanically connected DC circuits, or unearthed IT DC systems with a voltage up to 400 V AC and 600 V DC. The measuring range can be extended up to 690 V AC and 1000 V DC by using the coupling unit CM-IVN. It can be configured to the requirements of the applications and therefore used multi-functional.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779852623
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112198D0201
Instructions and Manuals:
1SVC750020M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132584_EPLAN
Dimensions
Product Net Width:
45 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
104.8 mm
Product Net Weight:
0.241 kg
Technical
Function:
Unearthed AC systems

Unearthed DC systems

Unearthed mixed AC / DC systems

Up to 400 V AC

Up to 600 V DC
Measuring Range:
1 ... 200 kΩ
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Measuring Circuit 15 ... 400 Hz
Output:
2x 1 C/O or 1x 2 C/O Contact, Configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 6 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 6 kV

Supply Circuit / Output Circuit 6 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 600 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
System Leakage Capacitance (CE):
20 µF
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61326-2-4

IEC/EN 61557-1

IEC/EN 61557-8

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CB Certificate:
CB_DK-30302-A1-UL
CCC Certificate:
CCC_2010010303438770
CQC Certificate:
CQC2010010303438770
cULus Certificate:
cULus508_20120727-E140448
Declaration of Conformity - CCC:
2020980303000184
Declaration of Conformity - CE:
1SVD981011-00
Declaration of Conformity - UKCA:
1SVD981011-10
DNV GL Certificate:
DNV_GL_TAA000017C
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
52.5 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
4016779852623
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001444 - Insulation and earth fault monitoring relay
ETIM 8:
EC001444 - Insulation and earth fault monitoring relay
ETIM 9:
EC001444 - Insulation and earth fault monitoring relay
eClass:
V11.0 : 27371807
UNSPSC:
39122331
E-Number (Finland):
2712256
E-Number (Norway):
4187802
E-Number (Sweden):
3860657
No downloads available
EPLAN DATA CM-IWN.1S
2D & 3D Data CM-IWN.1S
6.3.0.53655