CM-TCS.011P
CM-TCS.011P
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCS.011P

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCS.011P
Product ID:
1SVR740740R0110
EAN:
4013614552748
Catalog Description:
CM-TCS.011P Temp. monitoring relays LCD+NFC, -200..+850°C, 24-240VAC/DC
Long Description:
The CM-TCS.011P is an innovative temperature monitoring relay from the CM temperature monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.011P is able to measure temperatures with one sensor circuit using different type of sensors PT100, PT1000, PTC or NTC. The LCD at the front of the relay shows the currently measured value and maintenance data. The CM-TCS.011P can be configured exactly as you need either via a black-lit LCD or smartphone app. Parametrization and configuration are just one touch away with the ABB EPiC app – even in a non-powered state – reducing installation time by 80%. The device offers maintenance free Easy Connect Technology with push-in terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614552748
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112286C0201
Instructions and Manuals:
1SVC730690M0000
1SAC200259M0001
EPLAN Data:
9AAC159147_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.141 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
-200 ... 850 °C
Sensor Type:
PT100

PTC

Bimetal Switch

NTC

PT1000
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC Hz
Output:
2x 1 C/O Contacts, Configurable
Terminal Type:
Screwless Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 6 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 6 kV

Supply Circuit / Output Circuit 6 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 600 V

Supply Circuit / Output Circuit 600 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
2
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 2x 0.5 ... 1.5 mm²
Wire Stripping Length:
8 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Connecting Capacity UL/CSA:
Flexible 2x 18-16 AWG

Rigid 2x 20-16 AWG
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
fd214699-d329-4a2d-9bfa-6dc067b6b37b Germany
Simplified SCIP:
01ce45ce-e437-4d58-9333-ef81d4d90444 Germany

1033a407-38b3-43a5-b256-dcfc90fb8273 Portugal

1ecfbe68-1937-4095-87a7-8e29439f97a4 Netherlands

26a3e065-8d97-44d2-ab52-7ff5da698c9c Germany

2da11c3d-dc2d-4aa0-9b5d-ff653563ca1a Poland

3a9b7b08-44b5-4e7c-bd48-ccc5638cecae Belgium

3ebc644e-4df3-4b16-920e-ef67017c44c2 Estonia

47c108b6-a582-4891-9866-9751196c4da7 Sweden

48ea102f-ef5e-4944-a21d-b40783484a2f France

4a78a25f-7c87-424d-91e5-3c7269299221 Belgium

4ccf62ef-d013-40f1-baa2-cd62e34d0581 Greece

52af5348-68a7-4145-b2d0-f446e736ebd1 Denmark

55d7a729-f427-4d09-b67f-c9e53a809946 Italy

619ef4f9-8320-4614-b121-bf70f2481bc7 Czech Republic

63b95598-0644-4ed4-b80c-a73bf5f6ae70 Norway

82dcbbbc-cc53-4783-99af-d5ef004dbda1 Croatia

83c11751-e910-4ea3-9c53-69f28f66323c Germany

8d1449fe-cc0b-48e9-be6d-ea1ad123e7ef Poland

b0d272e4-3195-48d1-a4bb-e6f0adb91734 Finland

c2138c6a-b51d-4348-a495-fa92703a3116 France

cc126868-305a-4b0d-ae2b-748a3427bf98 Germany

de1cfcbe-3233-4511-b2f3-8cfae362db88 Bulgaria

e8efc253-8d8c-41f5-8478-8e9a2e7969e5 Spain

ef94202f-d8d0-4ba2-ab2e-2d77369bfdb1 Hungary

f4a468ae-4cd4-41f2-a76f-5904b9b5989c Hungary

fa67b7f0-781f-459a-a357-ffcf64367afe Poland

fb52b069-0c0f-42f0-9362-a0a513ebd984 Sweden
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CSA Certificate:
UL-CA-L140448-41-22600202-2
Declaration of Conformity - CCC:
2020980303000208
Declaration of Conformity - CE:
1SVD981086-00
Declaration of Conformity - UKCA:
1SVD981086-10
EU Data Act Compliance Declaration:
1SFC100125C0342
UL Certificate:
UL-US-L140448-11-22600202-2
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.161 kg
Package Level 1 EAN:
4013614552748
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
No downloads available
EPLAN DATA CM-TCS.011P
2D & 3D Data CM-TCS.011P
6.3.0.53655