CM-MPS.31S
CM-MPS.31S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-MPS.31S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-MPS.31S
Product ID:
1SVR730884R1300
EAN:
4016779851855
Catalog Description:
CM-MPS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
Long Description:
The CM-MPS.31S is a multifunctional relay from the CM three-phase monitors range. It operates with a rated control supply voltage / three-phase measuring voltage of  160-300 V AC 50/60 Hz and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. This relay monitors all phase parameters such as over/undervoltage, phase unbalance and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4016779851855
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112205D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132608_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.142 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Over- and undervoltage monitoring

Phase unbalance detection
Measuring Range:
(L-L) 160 ... 300 V AC
Time Range:
Tripping Delay (ON or OFF) 0 second [unit of time]
Rated Control Supply Voltage (Us):
(L-L) 160 ... 300 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
161ecf46-bb4d-443c-a7bf-c90502f2ef75 Germany
Simplified SCIP:
bbfabfb2-8954-4f0d-8a46-b2224af45180 Hungary

278d1c84-99be-4e11-a323-dac6423b63be Belgium

d412280b-1bcc-4683-82b2-7773962793e3 Germany

41a08d38-dfc4-47bb-82b4-0009fb31dd27 Germany

03c9f87c-1a8b-48f6-842a-de1c87a0e7ca Poland

9ddba312-e8b2-4a1e-bbac-548cefe8c4a4 Sweden

d397cca7-7a80-4119-8adb-230c8be8c1b5 Sweden

350211ca-4e69-4524-83fe-c3de2192f4f1 France

e855af62-1384-476b-ae3c-34e8d6061fcc France

1100768b-5109-4acd-839c-5fa8132f8e8a Spain

18f87fa9-5eba-42ab-a9bf-0543ef83ba13 Estonia

1beecda2-6c8d-44e7-b829-cc13f8043ec8 Poland

d4da78ed-36b5-4ec6-b160-515c0c1358ac Croatia

05bda9cf-ea8a-4ca3-84bb-b3c6eb3f4390 Hungary

9428c9e4-4bb8-456d-930b-1594a7d3d79e Greece

da72cb2d-71a7-4984-913f-ec6723b5e253 Netherlands

4c490396-6d38-4a29-a8f7-d2b83bd6cbea Portugal

06fbbf93-6e48-45ee-9af6-f0626a92ff78 Bulgaria

78d3c375-82b1-4093-b714-9666361aa0de Italy

dbc417fc-64e1-47a8-8a84-78c092500052 Germany

bde7c891-8924-467c-b22c-dc406cb47819 Czech Republic

afc39b73-4813-4415-887b-fe84fc7bc4a5 Norway

25c7a810-5542-4658-a33f-ad18c464e92c Finland

6cb0e026-d46b-493f-8f17-1f77a4b93775 Poland

457a370e-0d3c-481b-ab65-3add7722ee7f Denmark

55d03466-6a6b-41b3-a1ff-81f3bd269ded Germany

c1eed103-7242-4afe-ab9e-460677acb3b2 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CB Certificate:
CB_DK-27947-UL
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.167 kg
Package Level 1 EAN:
4016779851855
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712276
E-Number (Norway):
4188134
E-Number (Sweden):
3860586
No downloads available
EPLAN DATA CM-MPS.31S
2D & 3D Data CM-MPS.31S
6.3.0.53655