Loading Images..
No label translation
General Information
Extended Product Type:
CM-ENS.23S
Product ID:
1SVR730850R2200
EAN:
4013614502897
Catalog Description:
CM-ENS.23S Liquid level monitoring relay 1c/o, sensitivity 0.1-1000kOhm
Long Description:
The CM-ENS.23S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow. The working principle as well as the sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Ordering
EAN:
4013614502897
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.154 kg
Technical
Function:
Filling or draining monitoring
Number of Electrodes:
3
Measuring Range:
0

1 ... 1000 kΩ
Rated Control Supply Voltage (Us):
110 ... 130 V AC

220 ... 240 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 c/o (SPDT) contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 1000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Control Circuit 0.9 N·m

Main Circuit 1 N·m
Wire Stripping Length:
8 mm

Main Circuit 10 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 5

1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
a02af647-a634-4433-a0d2-5db5f105a229 Germany
Simplified SCIP:
820f4393-360c-4766-bd04-7d334fa889c7 Estonia

ccf2fd05-9bec-4e30-ab2e-1296dc91fc78 Sweden

f0fea5e9-3030-45c6-aaa8-7a64df1872d8 Poland

41d3ad15-a19b-4d95-8d0a-3a28fa8a51d3 Greece

bd03a70d-0819-43da-a9b5-13dcb1368815 Netherlands

6f2594f8-1a38-4d90-827a-77d4ce2cd586 Sweden

54935558-12fc-4f3e-ad91-10379582d962 France

b31a02bc-264c-4f88-8d9e-57fff6af1269 Norway

f4b3745c-37da-4cd7-981a-906a59083eca Croatia

aa0c0e5a-10e6-46f9-a6e9-8a1d5fd3bb6a Spain

1de84df5-9fc0-4c30-9ccd-711909ae0882 Portugal

c7524b58-dfb0-4c8d-8d94-15ee19e302b3 Hungary

9452fd5f-9ccf-4cd6-a26f-9b0b000d63b8 Belgium

3eaf3016-4393-480e-8a87-6212081070c5 Italy

f85bd40c-c3a2-4045-9747-4aed91621ae5 Germany

dc460f81-5b96-4edb-9763-7e7e4e69361a Germany

83af4f6f-460a-4f8c-9e0c-9bb6a4742e32 Czech Republic

09475ef6-bd8a-438d-99bc-d9d0b9144c01 Poland

1467fc13-7ac0-4702-a861-fee8d37ba02f Denmark

475f6b4e-e0f0-4e58-972e-66240cf72049 Hungary

8aa9a114-3b6d-4e95-8b2a-7d2980ed4e42 Bulgaria

9ebd46d1-7b85-49f2-9066-12160f2fc3d1 France

c21c3cb5-05ef-476d-8348-86fd17f7bb95 Germany

fd0ddc47-2fb5-4ffb-b047-b74ff21f3960 Germany

fe6b355c-27b2-46cf-95b7-6971e37c70cf Poland

d76da423-3288-45b2-b2b0-3f75be118675 Belgium

28b74c3e-eb36-4da3-b498-98d850e88a4c Finland
Toxic Substances Control Act - TSCA:
Certificates and Declarations
CQC Certificate:
cULus Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
DNV GL Certificate:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.179 kg
Package Level 1 EAN:
4013614502897
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712570
E-Number (Norway):
4189437
No downloads available