CM-ENS.13S
CM-ENS.13S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENS.13S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENS.13S
Product ID:
1SVR730850R2100
EAN:
4013614502903
Catalog Description:
CM-ENS.13S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
Long Description:
The CM-ENS.13S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow and works according to the open-circuit principle. The sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614502903
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112228D0201
Instructions and Manuals:
1SVC730680M1001
1SVC730680M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132575_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.153 kg
Technical
Function:
Filling or draining monitoring
Number of Electrodes:
3
Measuring Range:
5 ... 100 kΩ
Rated Control Supply Voltage (Us):
110 ... 130 V AC

220 ... 240 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 1000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Control Circuit 0.9 N·m

Main Circuit 1 N·m
Wire Stripping Length:
8 mm

Main Circuit 10 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 5

1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
83a2b4a3-7120-40ca-88b9-8013bdf8df1c Germany
Simplified SCIP:
cde3089b-27d1-40a9-85e3-9aefaa4b7682 Sweden

42aecf98-4abe-44c7-bf08-11d499af6e1b Sweden

c3b75eef-97d9-431c-9c69-032f1caefa41 Estonia

183e81a5-73b8-44ae-86b2-9e372f6ef687 Norway

fee96707-edc1-404d-92c2-406b1aa2ab56 Poland

7547ba63-f382-4633-880b-efb08c0207d1 Greece

e3c17b15-1de8-44c3-bbb1-e18541e3aa44 Portugal

68bf7ebe-5a75-4ef3-9089-934b05d883b0 Netherlands

3725f11e-bd11-4e51-820b-7faf17e13f78 Bulgaria

2929a0aa-3186-4108-8828-abee875530c1 Hungary

3db16d1e-41f2-4c4e-bd5c-382a30fbd6ee Belgium

faa0d55c-d86d-4a54-964e-c1af4899a2cb Germany

39baf8c1-a04a-4118-91d8-edfc4f2f8ee1 France

80fb5050-c41d-4895-8d9a-111734612b26 Germany

37c98d24-387b-4549-8346-45104cd204a2 Spain

3c15b366-4771-417e-b1d1-f428bc10e51c Hungary

9b106e89-fa53-4487-af25-126fa28ef4d9 Croatia

80338b87-f66b-47e6-8521-c7a55377ca08 France

71bfecaf-3fd0-46bf-b90c-c6eabb2c1af9 Czech Republic

4563b62b-7b0a-4ec6-b28f-165689fa652a Germany

7d327f1f-b2b5-4099-a15c-0e3bc1873ef1 Denmark

d5f4e8ba-5736-4a0c-ab6c-fc6003f6b9ef Poland

a83186cf-a49f-4e18-807a-70ed5c135ed9 Belgium

1410fee5-0247-455e-b13e-dda5b9441ffa Poland

dd51bb59-423a-4e25-ab9e-f35e32619517 Italy

60053b7f-5272-4565-9093-16b4c3f796a7 Germany

b74457d3-165f-4d46-9618-86707e7653d8 Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2015010303819793
cULus Certificate:
cULus508_20150627-E140448
Declaration of Conformity - CCC:
2020980303000198
Declaration of Conformity - CE:
1SVD981005-00
Declaration of Conformity - UKCA:
1SVD981005-10
DNV GL Certificate:
DNV_GL_TAA00000RW
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.177 kg
Package Level 1 EAN:
4013614502903
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712569
E-Number (Norway):
4189436
No downloads available
EPLAN DATA CM-ENS.13S
2D & 3D Data CM-ENS.13S
6.3.0.53655