CM-ENS.31S
CM-ENS.31S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENS.31S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENS.31S
Product ID:
1SVR730850R0300
EAN:
4013614502910
Catalog Description:
CM-ENS.31S Liquid level monitoring relay 2c/o, sensitivity 0.1-1000kOhm
Long Description:
The CM-ENS.31S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 - 240 V AC/DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow. The working principle as well as the sensitivity can be selected via front-face potentiometers. Furthermore, an ON-delay or an OFF-delay can be adjusted within a range of 0.1 to 10 s. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614502910
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112230D0201
Instructions and Manuals:
1SVC730680M1001
1SVC730680M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132575_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.143 kg
Technical
Function:
Filling or draining monitoring
Number of Electrodes:
3
Measuring Range:
0

1 ... 1000 kΩ
Time Range:
Tripping Delay (ON or OFF) 0 second [unit of time]
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 1000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Control Circuit 0.9 N·m

Main Circuit 1 N·m
Wire Stripping Length:
8 mm

Main Circuit 10 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 5

1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
caf0b68d-c966-42e1-a8fa-d9203618300c Germany
Simplified SCIP:
07adcee4-df2f-4c7d-9f20-255738ec6f58 Germany

a2cc42ac-18d7-43b0-8be8-957e7d219a90 Bulgaria

34400e2c-a222-4f59-8cef-ca15c13cb57d Poland

e1e6146d-4669-4e95-8168-45e9fad1b553 Croatia

a16fc8b2-5e69-4755-820f-413e486d2ca9 Germany

7cb0dc3b-b122-4224-8058-5c7f4b297f91 Denmark

e84f4dca-6dbe-40df-968b-0003a9e3466a Czech Republic

5981233e-e655-423f-b13f-3834a3827264 Poland

6f9d8a0b-2b07-4e15-aa8c-b889fa5b3292 Portugal

f0f2d57d-06ae-4598-94f8-402b5ed76c5f Netherlands

4f686a13-3a15-4b1d-993e-484cf71ad0b6 Estonia

f358c8a7-1587-40ef-89e0-3700eaece314 Sweden

e11c13ec-233c-4974-92b8-14e9925c1dcd Spain

4302e289-dd89-4572-9d68-b15cf2ddb528 Hungary

cf4041ba-bed4-4a0c-a9e5-7062ff3b7ae0 Belgium

630d3c65-1721-4ec4-96fe-66b207a8a5b4 Sweden

168fc025-98c4-48eb-bb56-ec3650ac5e79 France

31c271b6-d3b5-47de-9dc8-7bd269a19374 France

ae1465c6-cd07-4b4f-aab0-decb680918f9 Hungary

d348b9d0-b96a-4c58-9543-9ebb41a9949f Greece

94ff343e-95ca-47fb-90f8-3cc17f5b9827 Italy

9221ace2-fe48-4d82-8f4d-2613de30c1ec Germany

2c9c1e34-9891-4b3d-8d0b-cdc1060a14a4 Belgium

be63cbb6-4dc8-4ad9-ac62-1d174c9b37fe Poland

ffffc28f-7881-42d0-a55e-6dc8a9548a6e Norway

f96fa66a-8282-4bff-bc3d-a2923681e429 Germany

0218b18b-6c6c-499e-b22f-786f2ec9313c Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2015010303819793
cULus Certificate:
cULus508_20150627-E140448
Declaration of Conformity - CCC:
2020980303000198
Declaration of Conformity - CE:
1SVD981005-00
Declaration of Conformity - UKCA:
1SVD981005-10
DNV GL Certificate:
DNV_GL_TAA00000RW
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.168 kg
Package Level 1 EAN:
4013614502910
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712568
E-Number (Norway):
4189435
No downloads available
EPLAN DATA CM-ENS.31S
2D & 3D Data CM-ENS.31S
6.3.0.53655