CM-ENS.21S
CM-ENS.21S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENS.21S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENS.21S
Product ID:
1SVR730850R0200
EAN:
4013614502927
Catalog Description:
CM-ENS.21S Liquid level monitoring relay 1c/o, sensitivity 0.1-1000kOhm
Long Description:
The CM-ENS.21S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 - 240 V AC/DC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow. The working principle as well as the sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614502927
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112229D0201
Instructions and Manuals:
1SVC730680M1001
1SVC730680M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132575_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.125 kg
Technical
Function:
Filling or draining monitoring
Number of Electrodes:
3
Measuring Range:
0

1 ... 1000 kΩ
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 c/o (SPDT) contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 1000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Control Circuit 0.9 N·m

Main Circuit 1 N·m
Wire Stripping Length:
8 mm

Main Circuit 10 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 5

1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
8eb6fdcd-73c5-4ba0-b3a1-9e5817ec884e Germany
Simplified SCIP:
76258664-4ddd-4466-b2c5-48f1c81ca946 Netherlands

26ab315d-e5da-4ab6-8c33-ab7f38c90975 Hungary

fe68a77a-8670-4b59-8555-b95bd9824d7a Greece

e8f2294c-dbbc-4561-9c78-4314def99756 Portugal

cbdbf5ed-7133-47ec-8651-a9f37a9066f9 Bulgaria

eb40b6c8-0a1c-46a2-91bb-496e70639147 Poland

c2f2bb05-9e30-4336-aa89-f69f95fa56cd Poland

49d8b886-023e-4bc2-a01d-558931ab2346 Denmark

b9de77df-1f6c-4e41-b708-281b213082d9 Germany

4976fb04-fd79-4e27-8b32-21e435792153 Czech Republic

0518aaac-b252-43b3-aef0-d1e99ab14fc9 Belgium

bee4938e-7679-4452-bf30-5f5a2792318e Germany

40185897-a424-4a5e-ba3d-0bf682672898 Italy

061ab983-5115-446e-9255-170942d4fa96 Finland

2a626756-2bd1-4ec4-b6b3-bfc9c5bc5efb Germany

89a45059-804a-4ced-a2da-ceb086ce357d Poland

752e6fb7-11bc-4ae9-90ab-f7d8a804b173 Norway

8b4adfc1-4dda-4d0e-b0a9-b43ceb4dafc9 Spain

17538767-09fa-4021-9a76-16288c957ce6 Belgium

ef12d084-5e34-46b2-bb21-25d06d85bd82 Hungary

8cc851ab-76f8-4af2-9885-89f38ddef669 Sweden

10874a15-4eaf-4eee-a33d-285d212712ae Sweden

8569279f-c350-4786-8f4f-be4bf9579b5a Germany

3ef8264d-6856-4261-8eb5-dc14f460f435 France

e8bcdcc0-7cf8-45ba-bcd6-5b25da0b21f4 France

6898e71a-1007-4d40-a606-fdfc6a7e922c Estonia

baddfe5a-b431-4ec2-bb27-0906c4b8c466 Croatia
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2015010303819793
cULus Certificate:
cULus508_20150627-E140448
Declaration of Conformity - CCC:
2020980303000198
Declaration of Conformity - CE:
1SVD981005-00
Declaration of Conformity - UKCA:
1SVD981005-10
DNV GL Certificate:
DNV_GL_TAA00000RW
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.15 kg
Package Level 1 EAN:
4013614502927
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712567
E-Number (Norway):
4189434
No downloads available
EPLAN DATA CM-ENS.21S
2D & 3D Data CM-ENS.21S
6.3.0.53655