CM-ENS.11S
CM-ENS.11S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENS.11S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENS.11S
Product ID:
1SVR730850R0100
EAN:
4013614502934
Catalog Description:
CM-ENS.11S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
Long Description:
The CM-ENS.11S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 - 240 V AC/DC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow and works according to the open-circuit principle. The sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614502934
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112228D0201
Instructions and Manuals:
1SVC730680M1001
1SVC730680M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132575_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.124 kg
Technical
Function:
Filling or draining monitoring
Number of Electrodes:
3
Measuring Range:
5 ... 100 kΩ
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 1000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Control Circuit 0.9 N·m

Main Circuit 1 N·m
Wire Stripping Length:
8 mm

Main Circuit 10 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 5

1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
4ba8788c-849d-4398-9b5b-a49a558758f3 Germany
Simplified SCIP:
f0cfe18f-553d-4647-b6b6-e2f24549a7a9 Belgium

2edfe2ec-ec32-439c-9eb0-0d22acd0d991 Germany

090efef3-0fe0-4c77-8546-1660c9a22189 Finland

49e236f7-62f3-4331-888c-91a0ff810cda Germany

fb67750a-2ebe-4411-a05f-ee75e51c00fe Norway

2a091dc3-c6ba-4cb9-afab-0d00bc385e1a Poland

e7274378-6e04-4759-83dc-d87b17cc0891 Italy

a029d6cb-83be-4fd4-b5f7-e32b4504f1e2 Poland

ef6aad7b-2017-4f7c-87e4-39d7d87e6a37 Poland

f2c43e3d-773e-4db2-a9f9-97359ffe565e Denmark

54aae020-7711-441e-88f8-0f1cbf34bbb5 Spain

ae5078f4-abee-4d3f-8e01-8478da97a3fc Germany

c1a7db82-aad7-481d-932b-b641a3f35f76 Sweden

05e3b622-4ea4-49e1-975c-30b66d573bf1 Sweden

ab6b2277-2b1c-4e28-b46c-5e72bf4c91de France

afe38d37-5616-4cd3-ae8c-f044d1913451 France

14ff2a23-8921-4cf6-9ecf-5e2c7b257870 Hungary

2f6ca320-28dc-4ea7-8366-2c345355e4c7 Belgium

c7487365-b4e9-48c9-995e-bbe6627e6175 Bulgaria

d147c270-006d-4453-a677-69559269944a Portugal

5e894537-d6b1-4d81-acfc-f989190cc093 Hungary

3d37ab07-97ce-4280-93a8-96c1417067f2 Greece

8f008e53-5bc8-4762-8648-96c863018818 Netherlands

1e823c29-573f-4643-8e1d-3501d1892105 Germany

62f059e9-4f18-40e0-92f9-a176451b2ba2 Czech Republic

f2013fb5-ba48-42fd-9400-eaff505f4402 Croatia

6c46ba48-192f-4acc-ab54-c55ec1540658 Estonia
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2015010303819793
cULus Certificate:
cULus508_20150627-E140448
Declaration of Conformity - CCC:
2020980303000198
Declaration of Conformity - CE:
1SVD981005-00
Declaration of Conformity - UKCA:
1SVD981005-10
DNV GL Certificate:
DNV_GL_TAA00000RW
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.148 kg
Package Level 1 EAN:
4013614502934
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712566
E-Number (Norway):
4189433
No downloads available
EPLAN DATA CM-ENS.11S
2D & 3D Data CM-ENS.11S
6.3.0.53655