CM-SRS.12S
CM-SRS.12S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-SRS.12S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Single Phase Monitors
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CM-SRS.12S
Product ID:
1SVR730841R1300
EAN:
4016779852333
Catalog Description:
CM-SRS.12S Current monitoring relay 1c/o, B-C=0.3-15A RMS, 220-240VAC
Long Description:
The CM-SRS.12S is a single-functional current monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 220 - 240 V AC and has a 1 c/o (SPDT) output contact rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC currents with 3 measuring ranges:  0.3-1.5 A, 1-5 A and 3-15 A and works according to the open-circuit principle. The CM-SRS.12S is configurable for over- or undercurrent monitoring, the hysteresis is adjustable within a range of 3 to 30 % of the threshold value. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
35 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Ordering
EAN:
4016779852333
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112167D0201
Instructions and Manuals:
1SVC730720M1000
1SVC730720M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132596_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.168 kg
Technical
Function:
Over- or undercurrent monitoring
Measuring Range:
0.3 ... 1.5 A

1 ... 5 A

3 ... 15 A
Rated Control Supply Voltage (Us):
220 ... 240 V AC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 6 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 6 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 250 V

Supply Circuit / Measuring Circuit 600 V

Supply Circuit / Output Circuit 250 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CB Certificate:
CB_DK-28255-UL
CQC Certificate:
CQC2007010303243843
cULus Certificate:
cULus508_20120203-E140448
Declaration of Conformity - CCC:
2020980303000196
Declaration of Conformity - CE:
1SVD981013-00
Declaration of Conformity - UKCA:
1SVD981013-10
DNV GL Certificate:
DVN_GL_TAA0000293
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.19 kg
Package Level 1 EAN:
4016779852333
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001440 - Current monitoring relay
ETIM 8:
EC001440 - Current monitoring relay
ETIM 9:
EC001440 - Current monitoring relay
eClass:
V11.0 : 27371802
UNSPSC:
39122332
E-Number (Finland):
2712308
E-Number (Norway):
4188056
E-Number (Sweden):
3860636
No downloads available
EPLAN DATA CM-SRS.12S
6.3.0.53655