CM-PVS.31S
CM-PVS.31S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PVS.31S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PVS.31S
Product ID:
1SVR730794R1300
EAN:
4016779851831
Catalog Description:
CM-PVS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
Long Description:
The CM-PVS.31S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of  160-300 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PVS.31S monitors the phase parameters over/undervoltage and phase failure. The corresponding threshold values are adjustable. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851831
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112211D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132603_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.141 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Over- and undervoltage monitoring
Measuring Range:
(L-L) 160 ... 300 V AC
Time Range:
Tripping Delay (ON or OFF) 0 second [unit of time]
Rated Control Supply Voltage (Us):
(L-L) 160 ... 300 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
bdb62aa1-6459-43be-9aa6-a2b90355ceec Germany
Simplified SCIP:
8d0b6f80-0cb7-4543-ab2b-2347e06878fe Denmark

7ffde6d9-ffa5-428e-ba0d-487b7bd1c4ee Belgium

5b388212-7a07-4250-a9fe-1e99f2c6073e Hungary

660ae00e-89e5-4d0b-b2be-7e1bb866e23d Spain

40f0edd7-b81b-4e66-a653-a854eb53a0f7 Belgium

9ce11a94-7356-4d00-aecb-965ad5355ece France

165b0715-42f4-4303-ad8c-255eb0153e12 Sweden

5e747f0a-9bcb-4e6c-9dbf-1b6183a567e3 Germany

257ee400-2125-4586-8745-28e6d63f21f3 Poland

9cce2196-479b-458e-b014-4feffa3d4b31 Sweden

bd33c61e-363c-4102-998f-5fbeff472e22 Bulgaria

93a92d93-2572-4957-b335-110fb8e0df30 Portugal

38fbb5a4-728b-4cdd-bc23-59b19f763f55 Hungary

fb463792-580e-4cfe-bd7b-86699fa5bb03 Netherlands

4f86cd75-186d-4623-a66d-8e507ab40d7b Estonia

1bb4e0cc-df4e-4e79-9c7c-66d125bc1a0a Poland

dea2778a-e286-4dc6-86e6-c37ec784257c Greece

9a5317e0-b23f-49e7-bd87-b68591db43bc Germany

33ac3f43-722d-41e1-81d5-d475c2b34b2d France

5ea8293c-92e5-4c0b-aa22-cee554e4db4b Czech Republic

2ca5aaac-a864-4475-aba3-f6641ea3d021 Germany

be32682c-c416-453c-8633-93d5529addca Croatia

7f198d52-bfc2-455c-b4a6-ad7e331c615b Germany

2d10f92f-2c3a-4c21-bb16-80edbeb7b077 Italy

57a36427-2f65-43eb-941c-4cb7e1dc52e3 Poland

275e8c0e-44f6-4615-b0cc-196bbd4557c0 Norway

eb613fb9-130e-4420-8649-dd1c20d9d9ff Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.166 kg
Package Level 1 EAN:
4016779851831
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712292
E-Number (Norway):
4188153
E-Number (Sweden):
3860583
No downloads available
EPLAN DATA CM-PVS.31S
2D & 3D Data CM-PVS.31S
6.3.0.53655