CM-PSS.41S
CM-PSS.41S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PSS.41S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PSS.41S
Product ID:
1SVR730784R3300
EAN:
4016779851824
Catalog Description:
CM-PSS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x400VAC
Long Description:
The CM-PSS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of  400 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PSS.41S monitors the phase parameters over/undervoltage and phase failure. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851824
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112178D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132605_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.132 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Over- and undervoltage monitoring
Measuring Range:
(L-L) 360 ... 440 V AC
Time Range:
Tripping Delay (ON or OFF) 0 second [unit of time]
Rated Control Supply Voltage (Us):
(L-L) 400 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
16cf4964-d532-4d33-a427-3af5401bea65 Germany
Simplified SCIP:
4d9c9cff-cfd4-47ef-ab30-107415f4cc21 Poland

4db92145-9835-4a7c-8f4d-3406f7cf3b95 Norway

5cf081b3-440b-4001-a5d9-92e9516c72bb Finland

817605ad-4c3e-4ddd-b7bf-599bd5ffe4ef Denmark

6d91f2e6-1499-4ed9-8874-117f42936779 Belgium

c6721df0-d1a1-4819-90f8-4d3784e5c3e2 Germany

2a9e9aac-f274-44f0-a1a6-d68fe55621d1 Italy

d8f1f984-068d-4add-b14b-b5db9a5c7acb Germany

07cf0c1a-3acc-45a6-91e2-492b1dc09a97 Czech Republic

3393b968-1836-4797-99ef-bf29213ad8ef Germany

a56091c8-bc42-4d92-82f6-e895d7d4819e Estonia

4c63c5e5-7883-4875-ace6-abcff4e9bf40 Croatia

3a608af4-7c0e-450a-9e50-a19030cfd8e4 Greece

3d9266af-aaf8-49e3-8d76-e4df6431de7c Portugal

c303a13a-5b20-404e-8a89-258d2d536fb5 France

62d501b1-fc12-4716-a147-238958121ee8 France

65cc58e1-f97a-4cfb-8414-51f1ced689fa Poland

3c0caff1-e718-4b3d-bbeb-d11076f00ebb Sweden

c01ed0aa-1f2c-4c8a-9926-5d99eb83e21b Germany

017cf210-c8e6-4fd6-b247-c46aa8f7e03e Sweden

e29c8a14-4a2c-4ea2-992c-bbb3538ec4fc Bulgaria

e4fe664f-4774-4471-a54d-a84edc623de4 Hungary

41687907-7884-472e-8de6-81486b5200aa Netherlands

84fca779-100f-4235-a8c9-f8f2a1665fdc Poland

55eb9fe2-b47a-4e0c-b381-1ab39797a28d Spain

18002afa-8084-460b-a190-63d942f6e79e Hungary

338258a5-7afc-4193-b5d4-b5a6b2a603cf Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.157 kg
Package Level 1 EAN:
4016779851824
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712290
E-Number (Norway):
4188098
E-Number (Sweden):
3860582
No downloads available
EPLAN DATA CM-PSS.41S
2D & 3D Data CM-PSS.41S
6.3.0.53655