CM-PSS.31S
CM-PSS.31S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PSS.31S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PSS.31S
Product ID:
1SVR730784R2300
EAN:
4016779851817
Catalog Description:
CM-PSS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x380VAC
Long Description:
The CM-PSS.31S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of  380 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PSS.31S monitors the phase parameters over/undervoltage and phase failure. Phase sequence monitoring as well as an ON or OFF tripping delay are selectable. The tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851817
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112178D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132605_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.132 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Over- and undervoltage monitoring
Measuring Range:
(L-L) 342 ... 418 V AC
Time Range:
Tripping Delay (ON or OFF) 0 second [unit of time]
Rated Control Supply Voltage (Us):
(L-L) 380 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 c/o (SPDT) contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
7efeb442-378f-49ac-8110-ac8609db9075 Germany
Simplified SCIP:
3e699c1e-b164-4386-8d53-f34ab5b48dba Poland

1df37d64-a162-47d1-abbb-333bf9acd7fc Finland

1227a56e-ccd7-404c-a456-e5230f18ba18 Germany

d3c733c5-d558-4807-83e3-232cdaa521e7 Belgium

5f38e74b-54b7-4954-adbf-1c5c7e575dd7 Denmark

4009aee7-d05f-41a6-a9ee-40915a4d2cb1 Norway

fcae1ff5-0436-4d4e-91b5-e6fd104d075a Italy

16d30a0e-04c4-4b92-815b-7d77c4cbba12 Germany

99106936-2541-4888-b048-c537c7545ceb Bulgaria

6d844f64-7173-4790-936f-9e7f221bb07f Portugal

5f182b33-355b-4746-8e4c-d32228c7212a Greece

ad06c230-779e-49f3-a644-b069d5733c7c Netherlands

0a4d8874-3a1d-4fe3-abe4-ff9dbc145782 Hungary

3c1b9b75-7cbb-4157-bb0a-0c0ec90e9cbf Germany

a50e3321-c7d5-4300-a1e7-fa015713da2c Czech Republic

01506c4d-3d00-4101-8d2d-8f0e093b15c6 Estonia

341c6ba2-6da8-49ae-88f4-f090285cc5b7 Poland

710f4120-d6fb-49a1-814a-b9f4f2a66089 Croatia

3c571a36-952b-4fcd-800d-064d8e71710d Spain

bdd2650d-b2f2-47d6-bd8d-1b8c7af3c81c Belgium

ada78d65-3f73-471a-854d-8173044dbdd8 France

f13f0cfb-fbd8-41cd-8803-ca8fe8631ea0 Hungary

d2a63e5d-4b7b-4a35-8da8-3b57a1256ca9 France

d3093261-24e7-4405-aa40-f4b4999c9bab Sweden

82f93a25-b351-40bf-aae5-820e9c72500d Germany

21fe8c7b-d836-427f-8961-18bc8daefb8e Poland

902c233c-548b-411c-a861-ad3c601091c0 Sweden
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.157 kg
Package Level 1 EAN:
4016779851817
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712288
E-Number (Norway):
4188096
E-Number (Sweden):
3860581
No downloads available
EPLAN DATA CM-PSS.31S
2D & 3D Data CM-PSS.31S
6.3.0.53655