CM-PAS.41S
CM-PAS.41S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PAS.41S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PAS.41S
Product ID:
1SVR730774R3300
EAN:
4016779851800
Catalog Description:
CM-PAS.41S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x300-500VAC
Long Description:
The CM-PAS.41S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of  300-500 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PAS.41S monitors the phase parameters phase failure, phase sequence and phase unbalance. An ON-delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CHABB001
Country or Territory of Origin:
Germany
Lead Time:
62 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHABB001EXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4016779851800
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112180D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132606_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.132 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Phase unbalance detection
Measuring Range:
(L-L) 300 ... 500 V AC
Time Range:
Tripping Delay (ON) 0 second [unit of time]
Rated Control Supply Voltage (Us):
(L-L) 300 ... 500 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
448bb180-fee1-4ae5-9a53-2026066e7bc4 Germany
Simplified SCIP:
66cca6ee-c44a-4b7c-bfd2-187e30345218 Belgium

e9456fb1-48ef-4f73-b675-b2870c576dea Germany

78a0b3ab-16f2-46c7-b3f0-ebbf15bc5b89 Norway

f03a6182-65a0-4b4c-a1a3-b2721547b4b3 Finland

c8bf5efe-ca54-4cd0-843c-3a3cf9b2dac7 Denmark

536f1157-45b1-4dfb-a85f-4dbbaeadb690 Poland

6dda6c6f-9aa4-4a73-833e-8c251188c9c1 Italy

cde37705-acf3-4ab7-be4b-a4e195bb7ca7 Estonia

16e7bfbc-9f08-4427-8f42-cebc8aac3fbe Czech Republic

3f62a6ab-cac9-4d10-b7bc-7fb3fde78691 Germany

a03845c8-5b58-4f76-b11c-f28960b5b595 Germany

4939afed-8387-4a24-9daa-61c622903109 Croatia

330faf47-a263-49a4-8134-980aaf2a55e3 Belgium

282ef598-aeef-43fd-8079-8ad4af4ec90f Hungary

1c4d121c-07a1-4916-9703-591f13c35bfc Spain

3a538c0b-1192-4a4b-aa39-a1258de14b74 Greece

f14dfe65-11e2-4353-bd8d-9eff8bd1d549 Portugal

8a21c0f5-57a0-47ed-bc49-74558dcbf206 France

1177fd82-1ccf-4306-acba-c6d78249bb5f France

be5ffde9-e5d1-43e7-b15b-930582ba803b Bulgaria

1ceb74f5-9e3d-4be6-beb7-b594b161bc7d Sweden

6f116b51-003c-4a00-9530-ecd3d67631fe Germany

5ab3840f-e473-4d60-bf7f-ab1a5c60f800 Sweden

83ef4a3e-a3a5-4855-b700-5a65586cd841 Poland

2fbf610a-c9c6-4c79-8771-72338c306fd1 Hungary

e10ce8a4-3d5c-41e3-96be-045dc486d245 Poland

b21eb7dc-a49c-4e5b-9c54-f4db8bb4a4f9 Netherlands
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.157 kg
Package Level 1 EAN:
4016779851800
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712284
E-Number (Norway):
4188161
E-Number (Sweden):
3860580
No downloads available
EPLAN DATA CM-PAS.41S
2D & 3D Data CM-PAS.41S
6.3.0.53655