CM-PAS.31S
CM-PAS.31S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PAS.31S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PAS.31S
Product ID:
1SVR730774R1300
EAN:
4016779851794
Catalog Description:
CM-PAS.31S Three-phase monitoring relay 2c/o, 0,0.1-30s, L1-L2-L3=3x160-300VAC
Long Description:
The CM-PAS.31S relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of  160-300 V AC and has a 2 c/o output with contacts rated at 250 V / 4 A. The CM-PAS.31S monitors the phase parameters phase failure, phase sequence and phase unbalance. An ON-delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851794
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112180D0201
Instructions and Manuals:
1SVC730730M1000
1SVC730730M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132606_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.133 kg
Technical
Function:
Phase failure detection

Phase sequence monitoring

Phase unbalance detection
Measuring Range:
(L-L) 160 ... 300 V AC
Rated Control Supply Voltage (Us):
(L-L) 160 ... 300 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 c/o (SPDT) contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 6 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 600 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
a042ef4e-510e-46ff-9934-8a6fff7d1001 Germany
Simplified SCIP:
759f1cee-bf06-4581-84d4-f2f2d9917eda France

d0d69e47-8f74-455f-858e-db5fa342742d France

a1fd986b-4afd-40b8-a494-228cf8b05a5d Sweden

d51ab0ca-473e-457d-bb85-ee50b45470d6 Poland

2e2b7ea0-c13f-4ddb-8154-19f9ae551311 Germany

37c62a7f-c3ba-4f15-9440-c836a49eddc5 Sweden

adffa8da-ab26-42af-a7fa-01b1490fb42b Bulgaria

a58186e0-b506-46f7-952e-c442809fc350 Portugal

8e2c9124-8c49-44ae-99ec-f7596a65f063 Germany

2d9aab23-f2e0-4375-8ea4-875ffcfe4e86 Czech Republic

474c29b4-afb2-42dd-a08f-f8e16b4b77c3 Germany

7a06d04c-d459-4556-9147-f4c35b6bd003 Croatia

8b2266a3-2421-423b-afcd-65dce8476251 Hungary

1aff781e-4dde-4985-8512-a6233729d99a Netherlands

b1801f5a-60dd-4ffa-a66a-f054021654b4 Greece

bdecf2ff-0bee-4974-8c59-5aecee31c5b9 Poland

1916e3be-b0b8-4177-b25f-185b3bafce20 Estonia

c60fb120-63f6-4549-8d6f-1ecd313fea46 Belgium

fca056cf-20cf-48c1-8011-3d0386abd65e Hungary

1fadc248-2809-42dc-b4f1-ecf460a0d04b Spain

e75a967b-b786-459b-82d6-378ff85682ae Italy

a5d7b469-a49c-4b76-a5f9-a7f375df3e35 Germany

7a8c5423-8390-4146-bc64-5f338faf95d5 Belgium

81cee965-c3ec-41ce-9ad0-ca414853c1bb Denmark

de40734a-e8a4-4336-92b2-f300b68fafab Poland

525f5f6a-b36f-43c9-86c6-6afcd2465cbb Norway

bef6992c-39f4-48fc-aab4-60b68e112b1a Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CQC Certificate:
CQC2009010303326655
cULus Certificate:
cULus508_20120829-E140448
Declaration of Conformity - CCC:
2020980303000197
Declaration of Conformity - CE:
1SVD981014-00
Declaration of Conformity - UKCA:
1SVD981014-10
DNV GL Certificate:
DNV_GL_TAA000017D
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.158 kg
Package Level 1 EAN:
4016779851794
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712282
E-Number (Norway):
4188159
E-Number (Sweden):
3860579
No downloads available
EPLAN DATA CM-PAS.31S
2D & 3D Data CM-PAS.31S
6.3.0.53655