CM-TCS.23S
CM-TCS.23S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCS.23S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCS.23S
Product ID:
1SVR730740R9300
EAN:
4016779852760
Catalog Description:
CM-TCS.23S Temperature monitoring relay Temp.-range 0...+200°C, 24VAC/DC
Long Description:
The CM-TCS.23S relay is from the CM temperature monitors range. This relay operates with a rated control supply voltage of 24 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.23S is able to measure temperature with 1 sensor circuit using PT100 sensor. The CM-TCS.23S monitors overtemperature, undertemperature and window monitoring with 2 thresholds. The corresponding threshold values are adjustable. The temperature measuring range is 0..+200°C. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4016779852760
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112199D0201
Instructions and Manuals:
1SVC730560M1001
1SVC730560M0001
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.138 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
0 ... 200 °C
Sensor Type:
PT100
Rated Control Supply Voltage (Us):
24 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC
Output:
2x 1 C/O or 1x 2 C/O Contact, Configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.60947-5-1

IEC/EN 60255-26

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 63000

UL 60947-5-1

IEC/EN 60947-5-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -40 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
98236fa5-702a-4722-85bf-00d75072a8f8 Germany
Simplified SCIP:
8a3f8e91-cd9e-4ccd-9460-373a18fba8c0 Germany

f5128662-bcbb-4f2f-a47d-14eb073516ad Bulgaria

bb3ea09f-4d0f-41bc-8ee4-0b685649f4d4 Poland

9c7fcb81-ccb8-4c78-971f-fa0c31ca1638 Germany

db41f34b-5483-4896-ad68-e0eeab5aa255 Poland

a650979a-ba16-472c-a441-6bf886fe2bfa Denmark

805a1610-49c3-4071-a4d0-382f09806a01 Germany

e31430ed-c0e1-4d2e-8a8c-0d4bc55f26ce Czech Republic

3bdab034-0150-4731-a811-fb77be2c2bd0 Finland

c8f3161a-fa8c-44b4-b312-fb68cab733e9 Italy

418f73f7-8530-4232-9d7b-cc2ebeed89f8 Germany

fbb1ae95-4fcf-4431-a5a8-24d01074da6d Netherlands

5637ce2d-435b-4858-a210-5f0ee4f31a1f Norway

26ed4a02-578c-4fc0-808f-67e934ee5b30 Croatia

a74e32ab-5b2c-48be-93b7-f0b573a94f0c Sweden

eb2ba93c-dad2-48dc-b9c4-d828d2076c43 Greece

bd321eae-83da-420a-b8c6-373245000fa3 Portugal

34910958-4d9f-4ed7-b92d-eb3b41d65d0d Hungary

194eb16e-443a-4e40-8877-18c0e91ab017 Belgium

d7280700-a44e-46cb-9d86-ccec7c224e29 Hungary

cb2e58f4-334b-498b-aac5-6ebe890f563b France

76b0c962-9af8-4536-91c4-5241be2f60d3 Spain

2386d9e4-6ee0-4067-b1fa-b87806308a33 Estonia

91e3c7c1-bdba-4afb-8324-3222614bd104 Sweden

5d131f6b-f4ae-4370-b245-21f09067f0f6 Poland

da1534c4-2bdc-40b3-88e2-6510cf249bf7 France

8b36b77c-6ffe-4c68-958a-8df9cb076256 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CCC Certificate:
CCC_2018010303056014
CQC Certificate:
CQC2007010303243843
cULus Certificate:
cULus60947-5-1_20170922-E140448
Declaration of Conformity - CCC:
2020980303000196
Declaration of Conformity - CE:
1SVD981015-00
Declaration of Conformity - UKCA:
1SVD981015-10
DNV GL Certificate:
DNV_GL_TAA000021M
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.163 kg
Package Level 1 EAN:
4016779852760
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Finland):
2712332
E-Number (Norway):
4187813
E-Number (Sweden):
3860668
No downloads available
EPLAN DATA CM-TCS.23S
2D & 3D Data CM-TCS.23S
6.3.0.53655