CM-TCS.22S
CM-TCS.22S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCS.22S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCS.22S
Product ID:
1SVR730740R9200
EAN:
4016779852753
Catalog Description:
CM-TCS.22S Temperature monitoring relay Temp.-range 0...+100°C, 24VAC/DC
Long Description:
The CM-TCS.22S relay is from the CM temperature monitors range. This relay operates with a rated control supply voltage of 24 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.22S is able to measure temperature with 1 sensor circuit using PT100 sensor. The CM-TCS.22S monitors overtemperature, undertemperature and window monitoring with 2 thresholds. The corresponding threshold values are adjustable. The temperature measuring range is 0..+100°C. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779852753
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112199D0201
Instructions and Manuals:
1SVC730560M1001
1SVC730560M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159147_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.138 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
0 ... 100 °C
Sensor Type:
PT100
Rated Control Supply Voltage (Us):
24 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC
Output:
2x 1 C/O or 1x 2 C/O Contact, Configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.60947-5-1

IEC/EN 60255-26

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 63000

UL 60947-5-1

IEC/EN 60947-5-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -40 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
d1bbb93c-6f10-4e8e-afbe-58404a28d151 Germany
Simplified SCIP:
541d90ac-527f-41df-8deb-70eb5966b0a5 Bulgaria

84c2d170-6f5b-4132-bc87-4cc0815f84f4 Poland

3134ba56-3370-4178-9dc6-be1763a56fd1 Germany

88207ca0-d39c-42d6-a413-273711c3d34c Denmark

5b31847b-2066-4a0a-8fba-399af9b79ae6 Germany

34dc8606-4a0b-4689-a426-857331e12ddb Czech Republic

3b67ebaf-0dc2-4707-90a2-946baed6653c Belgium

1e9131e8-a809-4487-afed-2e0da7737a2f France

efb4ed09-25bd-4900-b10f-629d791b941b Poland

1aff6a15-a5db-4ebb-8dad-fe2a9b4a478d Estonia

5873297a-dc87-4ef4-887d-52fda8d967ec Sweden

d486148e-3d8c-494c-aaeb-960f08ab19d7 Belgium

a0882774-ff16-4090-99a1-00e0065b938e Spain

d94c6873-aba8-47bf-9515-617a8e726b1f Hungary

f23565fc-8dcc-4490-a75b-b74443e01f4c France

54b24a5a-a448-444a-b269-820ddf45a4c2 Finland

7f2c1529-2bf2-4f10-b04d-883ed733015f Italy

9a4c1cbe-1cd8-4283-bdd4-7d8c30f10373 Germany

62f65b34-846a-451e-b2a1-bd10dd312602 Netherlands

75beb7fe-6840-4b39-9a41-ae8899327706 Norway

b15cd15c-97fc-428b-b9cf-fc8b7e3310c2 Croatia

95c450d1-e33b-4b0d-a7a7-5e89e7937d7f Greece

4c723056-b28d-4ce1-9338-47f2b27bf8df Sweden

250d10af-701a-47d2-bdab-1dd622b3c6be Portugal

7d72f08b-60a5-4d36-b9c5-438c9ed73155 Hungary

3107356d-6037-4966-9959-6d45f9b69b6e Germany

38d58061-7cf8-4cc6-bf54-ab6c2c96d91e Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CCC Certificate:
CCC_2018010303056014
CQC Certificate:
CQC2007010303243843
cULus Certificate:
cULus60947-5-1_20170922-E140448
Declaration of Conformity - CCC:
2020980303000196
Declaration of Conformity - CE:
1SVD981015-00
Declaration of Conformity - UKCA:
1SVD981015-10
DNV GL Certificate:
DNV_GL_TAA000021M
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.163 kg
Package Level 1 EAN:
4016779852753
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Finland):
2712330
E-Number (Norway):
4187812
E-Number (Sweden):
3860667
No downloads available
EPLAN DATA CM-TCS.22S
2D & 3D Data CM-TCS.22S
6.3.0.53655