CM-TCS.21S
CM-TCS.21S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCS.21S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCS.21S
Product ID:
1SVR730740R9100
EAN:
4016779852746
Catalog Description:
CM-TCS.21S Temperature monitoring relay Temp.-range -50...+50°C, 24VAC/DC
Long Description:
The CM-TCS.21S relay is from the CM temperature monitors range. This relay operates with a rated control supply voltage of 24 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.21S is able to measure temperature with 1 sensor circuit using PT100 sensor. The CM-TCS.21S monitors overtemperature, undertemperature and window monitoring with 2 thresholds. The corresponding threshold values are adjustable. The temperature measuring range is -50..+50°C. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779852746
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112199D0201
Instructions and Manuals:
1SVC730560M1001
1SVC730560M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159147_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.138 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
-50 ... 50 °C
Sensor Type:
PT100
Rated Control Supply Voltage (Us):
24 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC
Output:
2x 1 C/O or 1x 2 C/O Contact, Configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.60947-5-1

IEC/EN 60255-26

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 63000

UL 60947-5-1

IEC/EN 60947-5-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -40 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b95eea09-bf05-45a7-a428-08e0598e7f9c Germany
Simplified SCIP:
eb28144b-579d-485a-a90e-680fffa40392 Germany

db291ac7-58da-460e-9377-3ac258efaf93 Czech Republic

5d96aac1-da22-4a10-87b4-f358c43f3b48 Poland

58be6199-38fe-49db-b7bb-ab9e00d0df5e Bulgaria

a059cc3c-042d-474e-b554-ef14650ea1c4 Belgium

50afb2fb-3576-49c9-ac9b-c3f4be5cef66 Hungary

264b2999-189b-4d2d-8789-5c8f033adb27 Spain

14b21de7-00a8-4486-962a-f6b5690879e8 Sweden

04a952ea-f396-4d0a-82eb-a1961b598819 Estonia

a560c0db-c9f2-45d6-bdd8-f56507552c7a France

49cef955-4085-41b3-98c1-6a14bf7a53f5 Poland

cb4b1532-9947-423a-9a84-ddbae348fb15 Finland

6293e681-8144-4f91-914c-95ce6c1171cf Italy

e5ffa114-c70b-4668-ad48-eeeb85db7307 Germany

be23d609-1db5-4f06-b9c5-b243c517e12b Netherlands

6fb01945-c33b-42e6-bbcd-b8046f525e3f Norway

26190264-3686-49ed-b66a-198ed4fc1c0c Croatia

8b4bfd0d-282a-4b33-828a-401886b9554d Greece

d5c7b5de-865f-4a64-9398-20a7f1d45828 France

5e398ed7-2d22-494f-86bf-52992dd0802e Sweden

902d18d7-36be-432e-8f81-3e2120cbd75c Portugal

095c8de2-89b5-489d-b3b7-3dd0b98da45c Hungary

7111639a-83bc-4993-b360-b1afe6a3a775 Belgium

1782884a-0825-4b86-bae7-2595d0513683 Germany

bba7afb1-54d6-4b8f-99bc-4c6308d71548 Poland

3c196572-d209-4101-a1f5-764f5a26a470 Germany

231f42db-1974-482d-b96e-4adaefc8b1a2 Denmark
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CCC Certificate:
CCC_2018010303056014
CQC Certificate:
CQC2007010303243843
cULus Certificate:
cULus60947-5-1_20170922-E140448
Declaration of Conformity - CCC:
2020980303000196
Declaration of Conformity - CE:
1SVD981015-00
Declaration of Conformity - UKCA:
1SVD981015-10
DNV GL Certificate:
DNV_GL_TAA000021M
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.163 kg
Package Level 1 EAN:
4016779852746
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Finland):
2712328
E-Number (Norway):
4187811
E-Number (Sweden):
3860666
No downloads available
EPLAN DATA CM-TCS.21S
2D & 3D Data CM-TCS.21S
6.3.0.53655