CM-TCS.13S
CM-TCS.13S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-TCS.13S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Temperature Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-TCS.13S
Product ID:
1SVR730740R0300
EAN:
4016779852739
Catalog Description:
CM-TCS.13S Temperature monitoring relay Temp.-range 0...+200°C, 24-240VAC/DC
Long Description:
The CM-TCS.13S relay is from the CM temperature monitors range. This relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.13S is able to measure temperature with 1 sensor circuit using PT100 sensor. The CM-TCS.13S monitors overtemperature, undertemperature and window monitoring with 2 thresholds. The corresponding threshold values are adjustable. The temperature measuring range is 0..+200°C. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779852739
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112199D0201
Instructions and Manuals:
1SVC730560M1001
1SVC730560M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159147_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.151 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
0 ... 200 °C
Sensor Type:
PT100
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC
Output:
2x 1 C/O or 1x 2 C/O Contact, Configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.60947-5-1

IEC/EN 60255-26

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 63000

UL 60947-5-1

IEC/EN 60947-5-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -40 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
2ed6192a-d071-4fe0-8850-e6299e4928cd Germany
Simplified SCIP:
f49a649d-f527-49b4-916e-3db5b066bc72 Italy

a0ec96e2-8624-4576-84c5-c2cf609ca06c Belgium

ba2f8808-f2e9-4f67-b1b7-fb170147bd7c Hungary

da51220f-76d8-4cc9-84f6-819578acef28 Spain

d5a891ab-3ca0-4f14-a4eb-71755f90b0e3 Estonia

ef0cb510-4696-4c4a-9801-68db4b59d2b6 Poland

5030a36a-bdbe-4b5b-bd6e-e46e855ae360 Netherlands

00cf8063-65bb-4553-a8ba-99458985d51e Portugal

36b3f65a-2947-41cd-89b9-edbe5b8f8ccf Hungary

ba16262c-11c8-44b1-ae8c-d209d4419059 Greece

06b93c3d-926e-46da-bc36-0bb9dceb2210 Sweden

fc4961cf-fd86-4a13-94a5-575da3907c41 Bulgaria

1a051d11-9dd7-44f7-8d49-bb1da95e0b0c France

481dc0ac-3562-4e3a-b651-73a9126eb53d Poland

10566f2b-5828-4a98-9f6f-3faca96e6672 Sweden

23949fcf-add9-4206-87d5-f8ea912c9d50 Germany

ba2cccb5-e38d-43fa-baa8-116f8a2d9a79 Germany

dc9e38c9-4b81-47b7-8ebd-aff1ea09e620 France

60ccdc39-7fe7-4d01-9378-641f853f1df9 Croatia

6e5c6e4d-ec41-4a14-a48b-cf6b48ce026b Czech Republic

4db759f7-6fb0-4ecf-94b1-bc24d2a4234d Germany

b6783975-0208-4e81-81b9-df73c064f14f Belgium

890ca41c-7d59-4cbc-811e-7c13f2b9c42a Poland

3b36f806-ed58-4537-9cf7-62495e193937 Norway

a1590ff4-2a7a-4ef9-85f2-6c411207b83d Denmark

a0dfb82f-54c2-4c9f-a2ce-cbecbd06dd88 Finland

fdfac905-7958-4db5-9ee5-2606d6540286 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CCC Certificate:
CCC_2018010303056014
cULus Certificate:
cULus60947-5-1_20170922-E140448
Declaration of Conformity - CCC:
2020980303000196
Declaration of Conformity - CE:
1SVD981015-00
Declaration of Conformity - UKCA:
1SVD981015-10
DNV GL Certificate:
DNV_GL_TAA000021M
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.176 kg
Package Level 1 EAN:
4016779852739
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Finland):
2712326
E-Number (Norway):
4187810
E-Number (Sweden):
3860665
No downloads available
EPLAN DATA CM-TCS.13S
2D & 3D Data CM-TCS.13S
6.3.0.53655