Loading Images..
No label translation
General Information
Extended Product Type:
CM-TCS.11S
Product ID:
1SVR730740R0100
EAN:
4016779852715
Catalog Description:
CM-TCS.11S Temperature monitoring relay Temp.-range -50...+50°C, 24-240VAC/DC
Long Description:
The CM-TCS.11S relay is from the CM temperature monitors range. This relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. The CM-TCS.11S is able to measure temperature with 1 sensor circuit using PT100 sensor. The CM-TCS.11S monitors overtemperature, undertemperature and window monitoring with 2 thresholds. The corresponding threshold values are adjustable. The temperature measuring range is -50..+50°C. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Ordering
EAN:
4016779852715
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
Instructions and Manuals:
CAD Dimensional Drawing:
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.151 kg
Technical
Function:
Overtemperature monitoring

Undertemperature monitoring

Over- and undertemperature monitoring
Measuring Range:
-50 ... 50 °C
Sensor Type:
PT100
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Supply Circuit 50 Hz

Supply Circuit 60 Hz

Supply Circuit DC
Output:
2 x 1 c/o or 1 x 2 c/o contacts, configurable
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.60947-5-1

IEC/EN 60255-26

IEC/EN 60255-27

IEC/EN 61000-6-2

IEC/EN 61000-6-3

IEC/EN 63000

UL 60947-5-1

IEC/EN 60947-5-1
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -40 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
bccff289-460c-46f4-bc64-05a95e233fd8 Germany
Simplified SCIP:
9e5f76bf-7d60-4601-8c8e-f009b7647abc Germany

f3f9f4bf-0fb0-43d3-ae92-4caa0dd0153a Poland

77d4ad7d-a769-40a5-a15b-977a87725198 Norway

3970ab5b-3e71-483a-98a7-6d1ff303c228 Finland

4fccd7ec-5986-42d9-b098-3a2f59da3529 Belgium

f51e504e-9400-4e78-899f-277567a0aabb Italy

33f46781-0446-4df0-9cc8-e030cae4f942 Portugal

6fb247a7-8469-43d4-a0ab-c6f1f29a3892 Greece

e0bed75b-9999-4f56-a1b4-55a66510fbdd Bulgaria

57063e28-3ad9-4a89-b4b0-7515501f20d2 Sweden

108dc52d-75ac-47d5-af2a-1f5db73d813c Poland

c776a711-d4e2-4a15-89a7-f628e56c2dac France

59c9bfd6-a21b-4c7b-92fa-34d5cffc6682 Sweden

86a02d85-e9e0-4a5b-808d-515ca41b22d1 Germany

e5d9a100-bfcd-45d3-9099-1e598fac0051 Estonia

9ebb4301-879d-4a79-a373-ae719694907f Netherlands

1bd6879c-5d81-4ff7-958e-6e89993d6719 Hungary

d44fa458-b108-4704-934c-bd8eaec2ddb5 Poland

45c69b3f-3c24-4374-acc5-ff97bb2f5ad9 Hungary

00c25b51-84ab-4276-8e86-ffff204af083 France

34133499-c0b2-4846-bd53-9d16c7e80404 Croatia

eb960577-af05-4b28-b697-d464b83bd375 Czech Republic

bcb41717-8e69-4caa-95fd-c07afd18cb78 Spain

69482607-bffb-4e00-885b-d3b017c41ffb Germany

9ea51e36-aab6-4c01-abd6-c916ccf4b460 Denmark

b763729e-faf5-4ead-aac6-030bb408b418 Germany

25d41399-d339-47ae-9fc5-4a11ecb2e3d3 Belgium
Toxic Substances Control Act - TSCA:
Certificates and Declarations
CCC Certificate:
CQC Certificate:
cULus Certificate:
Declaration of Conformity - CCC:
Declaration of Conformity - CE:
Declaration of Conformity - UKCA:
DNV GL Certificate:
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.176 kg
Package Level 1 EAN:
4016779852715
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001446 - Temperature monitoring relay
ETIM 8:
EC001446 - Temperature monitoring relay
ETIM 9:
EC001446 - Temperature monitoring relay
eClass:
V11.0 : 27371810
UNSPSC:
39122331
E-Number (Finland):
2712322
E-Number (Norway):
4187808
E-Number (Sweden):
3860663
No downloads available