CM-MSS.33S
CM-MSS.33S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-MSS.33S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Thermistor Motor Protection Relays
- Show Less..
No label translation
General Information
Extended Product Type:
CM-MSS.33S
Product ID:
1SVR730712R2200
EAN:
4013614496646
Catalog Description:
CM-MSS.33S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC
Long Description:
The CM-MSS.33S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The sensor circuit of this CM-MSS.33S is short-circuit, as well as interrupted-wire monitored and the relay can be reset automatically, manually or remotely after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC and is equipped with a reset / test button. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614496646
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112221D0201
Instructions and Manuals:
1SVC730700M1000
1SVC730700M0000
Ex Operating Instructions:
1SVC730640M9000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132589_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.172 kg
Technical
Function:
1 sensor circuit

Short-circuit detection

Dynamic interrupted wire detection

Auto

manual or remote reset

ATEX approved
Rated Control Supply Voltage (Us):
110 ... 130 V AC

220 ... 240 V AC
Rated Operational Voltage:
Auxiliary Circuit 250 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Output Circuit 1 / Output Circuit 2 4 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

EN 50495

IEC/EN 63000

IEC/EN 60079-7

IEC/EN 60947-5-1

IEC/EN 60947-8

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
9da287c7-ccf1-4ea8-a63d-caa3ac9450f3 Germany
Simplified SCIP:
046c0cde-8cd9-4f3e-88f4-f7c1a62be706 Poland

22eb63b2-2283-4cf1-a617-8cd99b0017b1 Germany

37c621de-8d68-4a14-9432-cee4cb1ffd3c Spain

38fac2e2-60f1-423e-9b5e-f34ce5641939 Hungary

3e6569f8-c105-440c-a03e-7a6e613873d2 Poland

3f05788e-739b-422c-8a7a-f5ea808c454a Italy

4963e341-6e65-406a-866e-1e1b0d272545 Sweden

4bec622e-b463-4add-812a-052deb519889 Estonia

4c09a941-fa1f-442e-acd4-28247ad76270 Czech Republic

54bff939-f3a3-4505-b5b8-1685ffaf7f82 Denmark

592a6898-3e1d-4cc2-bd2d-206b74cfbd24 Germany

622f612a-727b-469a-9f75-82bbaba7f1d4 Germany

630a1f56-8892-4970-a01e-4adfad6d20ba Belgium

65489c13-64ce-4721-9541-28ee09e6f9ca Portugal

66d2e50e-3607-48bf-bae5-7d4a2a31a67d Poland

7b2a91ca-81aa-4893-8a99-da5d17e2b04d Hungary

81c52bf4-783b-4e45-b39b-4271079c8845 Norway

b62de57e-645d-4b39-b3b4-61c66634ecd4 France

b70a3d32-0b01-4f7b-9597-125962c4bf97 Croatia

b87d66f8-3cf0-49b0-a1e1-23ea30a2514f Sweden

cf1b565e-cde0-4ece-9d98-8450e6283c8d France

d060e5ba-985e-42b5-8127-6ed1c9140a46 Germany

d27c9c18-29a3-4fa5-ba41-c2d7700b978d Belgium

d3f13ae0-919c-483a-aafc-cba5ef2df923 Finland

e9012ab8-2d8a-40ca-b0c7-e1e582531457 Greece

fa43dc96-fd06-4aba-b8df-24e5d9aa0b03 Bulgaria

fe6d375c-53b2-4a06-b123-5c58a4c22e66 Netherlands
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
ATEX Certificate:
EU Type Examination Certificate_TPS_18_ATEX_044254_0018_X
CB Certificate:
CB_DK-40837-UL
CCC Certificate:
CCC_2005010303165479
CQC Certificate:
CQC2005010303165479
cULus Certificate:
cULus508_20140912-E140448
Declaration of Conformity - CCC:
2020980303000194
Declaration of Conformity - CE:
1SVD981007
Declaration of Conformity - UKCA:
1SVD981007-10
DNV GL Certificate:
DNVGL_TAE00003W4
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.199 kg
Package Level 1 EAN:
4013614496646
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC002568 - Relay for thermistor protection (PTC)
ETIM 8:
EC002568 - Relay for thermistor protection (PTC)
ETIM 9:
EC002568 - Relay for thermistor protection (PTC)
eClass:
V11.0 : 27371503
UNSPSC:
39122331
E-Number (Finland):
2712510
E-Number (Norway):
4185887
E-Number (Sweden):
3860736
No downloads available
EPLAN DATA CM-MSS.33S
2D & 3D Data CM-MSS.33S
6.3.0.53655