CM-MSS.41S
CM-MSS.41S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-MSS.41S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Thermistor Motor Protection Relays
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
CM-MSS.41S
Product ID:
1SVR730712R1200
EAN:
4013614496677
Catalog Description:
CM-MSS.41S Therm. motor protec. relay 2c/o, 24-240VAC/DC
Long Description:
The CM-MSS.41S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The sensor circuit of this CM-MSS.41S is short-circuit (configurable), as well as interrupted-wire monitored and can be reset automatically, manually or remotely after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC and is equipped with a reset / test button. The non-volatile fault storage and the short circuit detection can be enabled/disabled via DIP switches. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Germany
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
160 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Germany
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Saleable:
No
Supplier Information - CZABB006
Country or Territory of Origin:
Germany
Lead Time:
28 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CZABB006EXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614496677
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112216D0201
Instructions and Manuals:
1SVC730700M1000
1SVC730700M0000
Ex Operating Instructions:
1SVC730640M9000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132589_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.141 kg
Technical
Function:
1 sensor circuit

Auto, manual or remote reset

ATEX approved

Dynamic interrupted wire detection

Short-circuit detection, configurable

Non-volatile fault storage, configurable
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Operational Voltage:
Auxiliary Circuit 250 V AC
Rated Frequency (f):
Supply Circuit 15 ... 400 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Output Circuit 1 / Output Circuit 2 4 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
4.5

0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

EN 50495

IEC/EN 63000

IEC/EN 60079-7

IEC/EN 60947-5-1

IEC/EN 60947-8

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 2x 20-14 AWG

Rigid 1x 20-12 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
d4dbc433-2a16-40d0-8ee2-d005b9e2fea2 Germany
Simplified SCIP:
97fdf0e9-e196-4fa0-8b24-f288fe8e9aea France

5191e536-19e2-42c2-8888-343710fc4118 Sweden

5d6c5da3-8f68-42fd-9452-cf86ffc3d84d Germany

0579a862-9a96-4513-8980-cd4c82f17264 Sweden

0c255667-c4e9-4c28-9eb0-619a2a8c134a Poland

e47abcda-c347-4b9a-8de6-255a532151d6 France

6c416bdf-8553-4a46-81af-af49326e8d14 Hungary

ac7fed6b-1252-450f-b2e1-67786a5c142b Belgium

6ababbce-f6ab-49c4-8797-e0a3f2f21de1 Spain

85fb3565-2def-4c91-8fb1-afebf0692157 Bulgaria

ea3fb2c1-a709-4fa1-a37e-a9002337e517 Netherlands

95d5aebf-caea-4a1a-bed0-558c46030260 Estonia

9a041399-78a0-4b77-9ada-d82e3356bec9 Poland

4c7702b2-4eff-4547-ba87-e6ee9575694a Hungary

2c2ea1a2-b79e-420e-a57c-d37acf25df90 Portugal

0020ec2f-b7df-48d8-8fce-e791b7da1069 Greece

a4801e96-395e-4492-bfd7-4210043288ab Germany

abb6a722-0c77-48a9-ad1c-b5266d9b9708 Czech Republic

e54804b2-476f-4c71-82ce-52accc36c3f3 Germany

aec3a7c8-eef9-4d1b-8cdd-f86a48a801a1 Croatia

da4ef4be-a365-467b-b662-882c7a29d45d Germany

535ca094-48b0-488b-90a6-7f2dd88abbed Italy

ee217793-1566-48f9-b125-2c8fad4b9f66 Denmark

401e70ee-8d39-45c4-8a10-391b95410818 Poland

1c31e64e-be0c-44f3-9263-d14274188b4b Norway

161de862-9a33-4035-94b7-de947bffc6c0 Finland

e68db441-f9c9-40d4-9477-b376a0e8ad8f Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
ATEX Certificate:
EU Type Examination Certificate_TPS_18_ATEX_044254_0018_X
CB Certificate:
CB_DK-40837-UL
CCC Certificate:
CCC_2005010303165479
CQC Certificate:
CQC2005010303165479
cULus Certificate:
cULus508_20140912-E140448
Declaration of Conformity - CCC:
2020980303000194
Declaration of Conformity - CE:
1SVD981007
Declaration of Conformity - UKCA:
1SVD981007-10
DNV GL Certificate:
DNVGL_TAE00003W4
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.167 kg
Package Level 1 EAN:
4013614496677
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC002568 - Relay for thermistor protection (PTC)
ETIM 8:
EC002568 - Relay for thermistor protection (PTC)
ETIM 9:
EC002568 - Relay for thermistor protection (PTC)
eClass:
V11.0 : 27371503
UNSPSC:
39122331
E-Number (Finland):
2712512
E-Number (Norway):
4187717
E-Number (Sweden):
3860738
No downloads available
EPLAN DATA CM-MSS.41S
2D & 3D Data CM-MSS.41S
6.3.0.53655