CM-MSS.23S
CM-MSS.23S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-MSS.23S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Thermistor Motor Protection Relays
- Show Less..
No label translation
General Information
Extended Product Type:
CM-MSS.23S
Product ID:
1SVR730700R2200
EAN:
4013614496691
Catalog Description:
CM-MSS.23S Therm. motor protec. relay 2c/o, 110-130VAC/220-240VAC
Long Description:
The CM-MSS.23S belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The relay can be reset automatically, manually or remotely after the failure has been removed. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
45 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
4013614496691
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112220D0201
Instructions and Manuals:
1SVC730700M1000
1SVC730700M0000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.174 kg
Technical
Function:
1 sensor circuit

Auto

manual or remote reset
Rated Control Supply Voltage (Us):
110 ... 130 V AC

220 ... 240 V AC
Rated Operational Voltage:
Auxiliary Circuit 250 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Output Circuit 1 / Output Circuit 2 4 kV

Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 300 V

Output Circuit 1 / Output Circuit 2 300 V

Supply Circuit / Measuring Circuit 300 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m

Auxiliary Circuit 1 ... 1.2 N·m

Main Circuit 2.5 ... 2.7 N·m
Wire Stripping Length:
8 mm

Auxiliary Circuit 9 mm

Main Circuit 12 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 60947-5-1

IEC/EN 60947-8

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
(NC:) Q600

(NO:) Q600

(NC:) B600

(NO:) D300

B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Connecting Capacity Main Circuit UL/CSA:
Flexible 1/2x 18-10 AWG
Connecting Capacity Auxiliary Circuit UL/CSA:
Flexible 1/2x 18-12 AWG
Pilot Duty UL/CSA:
B300

NC B600

NC Q600

NO D300

NO Q600
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
cc68bef8-99ba-4455-a541-0f0908d7a949 Germany
Simplified SCIP:
95c2d344-def0-467f-9dda-810ff62aa63e Belgium

863d210b-45cd-44ae-a4ba-fcbaece9d04a Poland

7c7034f3-1490-4eae-80a1-a14d3725c911 Germany

7bb14763-496e-4cfc-a982-11f5b92bd0db Bulgaria

b96e6347-6cf5-426a-a0f7-cc3585ffa123 Poland

cbf623ee-6470-4e80-a1ab-ff8358c506e7 Finland

585f6779-92a1-4b27-995f-3b6b655f61a8 Germany

4573f5ba-4e71-4b56-b6f5-f6c77526b033 Denmark

01786f11-557c-4f32-b6ad-e43947dd0ef5 Czech Republic

71868e9f-1c12-4328-90c3-0bdfa1c77361 Belgium

bbc6b6f5-8362-4b30-8787-6378066439ae Hungary

c49a3c04-7c37-4c10-869c-9c508abe9240 Portugal

5879bcc6-e169-4847-b249-07160b04daee France

0c7b3c77-bfeb-49fd-8868-04fd0146c729 Greece

0b9685f2-638c-43ce-80f3-c2ee16574aee Sweden

9aba2ca9-eb0a-4e1c-8598-1d7d72899745 Croatia

4b5d99dd-6aa0-4199-b4d1-b9567ff00adb Norway

6f7222ef-0261-4d81-a8ae-c744c0737d82 Netherlands

668a4410-ee8f-4fec-a0c6-c276bf808c7d Germany

a683a1a7-6790-42c9-8c60-235104a2173c Italy

0fd8d7a7-bc47-45cd-a58e-9968ad692ef7 France

fb0145ef-da59-48c2-9071-3dd9bbc7f58e Poland

5cf89e28-9ee7-4af5-84da-7ffd5aa45e56 Estonia

ab26a728-9c01-4b5e-aa60-cf01c3efa033 Germany

048b1662-5968-422d-b6fc-b07c08850d63 Sweden

6fa7004e-0cc5-457b-941c-cbfd14a60530 Spain

2f463a5a-5668-4f1b-ba74-0137c6405914 Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CB Certificate:
CB_DK-40837-UL
CCC Certificate:
CCC_2005010303165479
CQC Certificate:
CQC2005010303165479
cULus Certificate:
cULus508_20140912-E140448
Declaration of Conformity - CCC:
2020980303000194
Declaration of Conformity - CE:
1SVD981006
Declaration of Conformity - UKCA:
1SVD981006-10
DNV GL Certificate:
DNVGL_TAE00003W4
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.197 kg
Package Level 1 EAN:
4013614496691
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC002568 - Relay for thermistor protection (PTC)
ETIM 8:
EC002568 - Relay for thermistor protection (PTC)
ETIM 9:
EC002568 - Relay for thermistor protection (PTC)
eClass:
V11.0 : 27371503
UNSPSC:
39122331
E-Number (Finland):
2712504
E-Number (Norway):
4185884
E-Number (Sweden):
3860726
No downloads available
EPLAN DATA CM-MSS.23S
2D & 3D Data CM-MSS.23S
6.3.0.53655