CM-IWS.2S
CM-IWS.2S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-IWS.2S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Insulation Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-IWS.2S
Product ID:
1SVR730670R0200
EAN:
4016779852616
Catalog Description:
CM-IWS.2S Insulation monitoring relay 1c/o, 1-100kOhm, 24-240VAC/DC
Long Description:
The CM-IWS.2S serves to monitor insulation resistance in accordance with IEC 61557-8 in unearthed IT AC systems with a voltage up to 400 V AC. The CM-IWS.2 can be configured to the requirements of the applications and therefore used multi-functional.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779852616
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112196D0201
Instructions and Manuals:
1SVC730550M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC132584_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.141 kg
Technical
Function:
Unearthed AC systems

Up to 400 V AC
Measuring Range:
1 ... 100 kΩ
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Rated Frequency (f):
Measuring Circuit DC Hz

Measuring Circuit 15 ... 400 Hz

Supply Circuit 50/60 Hz
Output:
1 c/o (SPDT) contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 6 kV

Supply Circuit / Measuring Circuit 6 kV

Supply Circuit / Output Circuit 6 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 400 V

Supply Circuit / Measuring Circuit 400 V

Supply Circuit / Output Circuit 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
System Leakage Capacitance (CE):
10 µF
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61326-2-4

IEC/EN 61557-1

IEC/EN 61557-8

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
6e90abea-2bca-476c-a55d-3d52e72f31a6 Germany
Simplified SCIP:
35d73baf-40ae-4b6a-8b1f-ef8f2e6807b0 Greece

9e8c6f95-aedc-4147-b5f5-11568ad9766e Netherlands

251f6b68-f3be-4f19-8c57-6b8689d50802 Belgium

15a54f8f-aa2a-4e21-857d-a8b620c2a974 Finland

30dad67f-5720-4e0e-81c0-7effee1fa5e0 Bulgaria

64f61e39-04c4-47a9-a400-3ba58bdcb7a5 Germany

36eddad8-1a07-4cf7-85f1-34a434906bfd Portugal

31c251e1-5237-43ea-820c-cb6572ceddc4 Spain

ae86fa21-4cd2-4dba-b337-712a46a7b734 France

1164c863-15c6-4e4b-931b-b31ed67787ab Belgium

3b766046-0b62-4bb3-8b2d-2c174e3fe7b2 Hungary

e95f9509-f56b-4ef6-9f49-59a1fe22a71b Sweden

99e7a826-3e70-4876-908a-7fd56eb0f6ad France

52e6bad6-78a7-4754-bfef-083ddbb89ab3 Croatia

c996b1b9-c822-4cf4-800e-5d67d2e8dc7d Norway

acefd990-e6c0-4022-8039-9fe7d4795584 Poland

49dc457e-4602-43bd-91bc-4b30e6ce0202 Sweden

87755443-0708-4efd-940b-297761be4e85 Estonia

182bf675-3962-424f-aa2c-509d4295cbb9 Poland

21e8c70b-6b3a-4d10-b0dc-62b007c22962 Czech Republic

f9f6b51b-e869-4eed-a0ea-e5ee215555df Germany

1018b2cc-e3a8-427b-b24f-8647736714f9 Germany

c48b2993-b130-4447-98a9-8eccbcb6c479 Hungary

3af7b15c-2998-48df-bc98-8a19e2a6fe96 Poland

a18ae28c-852c-4810-a4f9-ebc8cbbe6425 Denmark

9693673f-8f61-4785-815a-11baece1d375 Italy

56284c03-90ae-42c9-99ea-b184886d081d Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200438H0001
Certificates and Declarations
CB Certificate:
CB_DK-30302-A1-UL
CCC Certificate:
CCC_2010010303438770
CQC Certificate:
CQC2010010303438770
cULus Certificate:
cULus508_20120727-E140448
Declaration of Conformity - CCC:
2020980303000184
Declaration of Conformity - CE:
1SVD981011-00
Declaration of Conformity - UKCA:
1SVD981011-10
DNV GL Certificate:
DNV_GL_TAA000017C
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.166 kg
Package Level 1 EAN:
4016779852616
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001444 - Insulation and earth fault monitoring relay
ETIM 8:
EC001444 - Insulation and earth fault monitoring relay
ETIM 9:
EC001444 - Insulation and earth fault monitoring relay
eClass:
V11.0 : 27371807
UNSPSC:
39122331
E-Number (Finland):
2712262
E-Number (Norway):
4187800
E-Number (Sweden):
3860656
No downloads available
EPLAN DATA CM-IWS.2S
2D & 3D Data CM-IWS.2S
6.3.0.53655