CT-SDS.23S
CT-SDS.23S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-SDS.23S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-S
- Show Less..
No label translation
General Information
Extended Product Type:
CT-SDS.23S
Product ID:
1SVR730211R2300
EAN:
4016779851541
Catalog Description:
CT-SDS.23S Time relay, star-delta 2n/o, 380-440VAC
Long Description:
The CT-SDS.23S is a single-function electronic time relay from the CT-S timer range. It provides a star-delta function with 7 time ranges from 0.05 s to 10 min. and a fixed transition time of 50 ms. This time relay operates with a rated control supply voltage of 380 - 440 V AC and has a 2 n/o output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851541
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC730050M1000
1SVC730050M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201310_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.118 kg
Technical
Timer Relay Type:
Star-Delta
Time Range:
0.05 s ... 10 minute [unit of time]
Rated Control Supply Voltage (Us):
380 ... 440 V AC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz
Output:
2 N/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
90aff9de-6b6e-4746-b3f9-b3f192e128b0 Germany
Simplified SCIP:
8ca92acd-9bd7-4c8d-bb34-27832236c20d Italy

f65dbeb3-7549-42c1-ad2f-70e1c42915ea Germany

f7b92c8e-c83a-454d-9495-ba8acd66e10d Hungary

b82f2d68-74c7-4815-8810-18b6d40d6fb6 Germany

63a7da29-5754-4aae-b5b7-ea3c7b5f07d6 Czech Republic

9e180bfa-9410-452e-b35f-258b1ffe9745 Croatia

0fb85971-043a-48a0-86c1-aea07abaeb5c Denmark

494a5736-c9f0-4b48-af92-0bccc19194d3 Germany

75e0b353-62eb-41aa-a0a2-24c9f031fbf4 Poland

33d92ec5-e444-4b4a-8a9d-e656fd454a89 Germany

37c59cbc-d90f-4368-beb4-ed46ea3f02e8 Belgium

7bdaa580-0f47-44c7-8cc8-d17660bfb6c2 Finland

4573bd1a-6ab8-445c-9df2-9539d7e57ecd Norway

3418fa2e-1c9f-4174-940e-5832b2bbadc3 Bulgaria

0a658507-10e2-4a74-a5ba-53bbedcfd9e6 Greece

124a1c7f-81ec-4183-85a6-9da2d5066cff Portugal

89bd56bf-a39b-4532-be8d-da7adfb3ad62 Estonia

fc06e845-2dc5-4936-9589-8af835711eeb Hungary

9b38cff0-3d5a-448b-826a-289105b9f5c8 Netherlands

6dd9b44c-cbb5-41d2-81e3-71ad2b1d0d93 Poland

63a2865c-a59e-4193-8dba-dc080f59d53f Poland

c881c8b9-d04b-43fc-a4eb-60bd90de6c9d Sweden

d15bda22-0d2d-4ce9-b74e-0c582dcf1d40 Belgium

5b7ff623-3884-41e6-98b2-5703264bd3c7 Spain

efc1136f-e944-4b65-b12f-bd296892979b France

6d10795b-a41e-4059-8419-9388f377f8ff France

18168391-15e4-4a48-b8c7-a159f917d146 Sweden
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200371M0001
Certificates and Declarations
CQC Certificate:
CQC2007010303255979
cULus Certificate:
cULus508_20110711-E140448A
Declaration of Conformity - CCC:
2020980303000207
Declaration of Conformity - CE:
1SVD981008
Declaration of Conformity - UKCA:
1SVD981008-10
DNV GL Certificate:
DNV_GL_TAA00000XR
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.14 kg
Package Level 1 EAN:
4016779851541
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712212
E-Number (Norway):
4187966
E-Number (Sweden):
4033124
No downloads available
EPLAN DATA CT-SDS.23S
2D & 3D Data CT-SDS.23S
6.3.0.53655