CT-ERS.22S
CT-ERS.22S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-ERS.22S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-S
- Show Less..
No label translation
General Information
Extended Product Type:
CT-ERS.22S
Product ID:
1SVR730100R3300
EAN:
4016779851466
Catalog Description:
CT-ERS.22S Time relay, ON-delay 2c/o, 24-48VDC, 24-240VAC
Long Description:
The CT-ERS.22S is a single-function electronic time relay from the CT-S timer range. It provides an ON-delay (delay on make) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851466
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC730050M1000
1SVC730050M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201310_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.121 kg
Technical
Timer Relay Type:
ON-Delay
Time Range:
0.05 s ... 300 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 c/o (SPDT) contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
b8b5c7ab-21e8-46a1-9fd4-3dccfac3b41a Germany
Simplified SCIP:
4073b224-3f9a-4987-a14c-eff08ce13e33 Bulgaria

29e2c0a9-ffde-44bb-9d6a-af6e2069dbf1 Portugal

399c25bf-ea42-4ac9-9333-d11fdddcaf1c Hungary

a9e34c9c-8644-457d-81f0-7de6e593769c Poland

81aa51df-bde9-412a-8aad-16537b059ced Belgium

44383660-bd43-4dcd-9d0e-bebc12c1244e France

47177b8a-618b-4df5-a0aa-1a7eb9fbebfb Germany

3cc24ec7-6082-438f-98cc-d2b328c3836d Norway

2f75f8bf-ec86-49bc-a81f-7fa1ebe59860 Sweden

6179ce36-91ad-47e2-9916-599d6e0f2f96 Poland

fe551b47-4794-4fb3-8902-d64e1c8f835b Greece

cff2b508-3627-48d4-9b6f-db42b4a28175 Estonia

0917e32e-16f4-44cf-a9ee-8872362da346 Germany

712fadd1-ee39-4603-91c0-83aa4cfb3889 Czech Republic

b97b4b6c-77b0-459b-8d90-724c611e0f15 Poland

163a6e7b-47b1-40b3-9529-1a6c712c2ae5 Finland

2f753e2c-0163-41a9-9aad-ae1f2e21bc0f Italy

71f7a69b-274c-4e5f-ab4b-7f2894dd0ab6 Germany

6f59f910-fa79-48a4-8802-4dd68fffcaff Netherlands

33be5290-410f-4c00-9ae9-0893de6fd991 France

fc0940e9-ca5a-4128-a671-12afcc7e6b86 Spain

83d70711-ad5d-48c1-a25c-661a29ea4d88 Croatia

6bcaa60a-98fb-4ac0-ac4c-b5a1c91b994d Sweden

6d7330cc-1aff-42a4-9c44-debf3caa8331 Germany

47b1a0e6-f9a9-45ba-846d-3797b36ed740 Hungary

c02f0d68-67e6-4830-b466-7aa8a406d019 Denmark

9a67cf16-be6a-4af3-9cd4-3fcacaa079b4 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200371M0001
Certificates and Declarations
CQC Certificate:
CQC2007010303255979
cULus Certificate:
cULus508_20110711-E140448A
Declaration of Conformity - CCC:
2020980303000207
Declaration of Conformity - CE:
1SVD981008
Declaration of Conformity - UKCA:
1SVD981008-10
DNV GL Certificate:
DNV_GL_TAA00000XR
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.144 kg
Package Level 1 EAN:
4016779851466
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712204
E-Number (Norway):
4187948
E-Number (Sweden):
4033116
No downloads available
EPLAN DATA CT-ERS.22S
2D & 3D Data CT-ERS.22S
6.3.0.53655