CT-ERS.12S
CT-ERS.12S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-ERS.12S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-S
- Show Less..
No label translation
General Information
Extended Product Type:
CT-ERS.12S
Product ID:
1SVR730100R3100
EAN:
4016779851459
Catalog Description:
CT-ERS.12S Time relay, ON-delay 1c/o, 24-48VDC, 24-240VAC
Long Description:
The CT-ERS.12S is a single-function electronic time relay from the CT-S timer range. It provides an ON-delay (delay on make) function with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 1 c/o (SPDT) output rated at 250 V / 4 A. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851459
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC730050M1000
1SVC730050M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201310_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.106 kg
Technical
Timer Relay Type:
ON-Delay
Time Range:
0.05 s ... 300 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
1 C/O (SPDT) Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
0.8 x 4

4.5

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 1x 20-12 AWG

Rigid 2x 20-14 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
61f84de9-4f2c-4d8f-9742-82da483a2713 Germany
Simplified SCIP:
792ea3d2-76f9-4798-882f-7b752e546b9a France

352a6d25-3f9d-4352-8d1a-c9e2d11d8abd Germany

e9e1dd35-5346-4aba-be8b-9fedad6efb0d Portugal

1915fdb5-fd00-4236-ae92-b1d3d933518f Hungary

c3fa27bc-8df9-4df5-a12e-e29010658379 Belgium

95a7c62a-11c6-48fb-b6de-b7f0d9d0f0cc Hungary

492d87fb-71c2-4b8c-b9ad-e620e8c08644 Belgium

f4834f50-8e5e-4833-a00c-b441a4cebaac Spain

7fe6a67a-0f82-475e-b676-657aecc0958c France

4b76e683-c4a1-406c-b991-470ca9f42976 Estonia

f57e54e5-a947-4796-b3b3-4f8459bce3c7 Sweden

fd0012bb-7b81-4c7a-be9e-02201274d7bf Poland

49879abe-969e-4710-aba2-148e488f9014 Norway

19defd67-f591-4597-a263-ad362ed2cbcc Germany

2553b54e-f252-4c31-acf2-4646ee18f70a Netherlands

9677d239-a21b-4c40-b31e-1c50f601a147 Germany

0e2b71ac-9d18-4c5c-a0dc-b1138d703d3f Poland

e2d8829b-6e81-4955-abb2-d4dac692afc4 Czech Republic

0c62a765-3533-464e-9e64-321a461a69fa Finland

5d61affb-c82f-46e7-8069-f00e76b6c966 Italy

87dd1a92-3e10-452b-b09f-46d04e57384b Germany

c9360ab3-1132-4c0a-b7cb-478716d60bb5 Denmark

6e9075ea-b9ce-4b89-a968-d5241f465c8c Poland

47e2bbf3-ebf9-4b2c-8063-cc8fbf5c4887 Greece

7c682558-23ab-42a2-bbff-0a4283af60c7 Croatia

fa229e0c-da06-48f2-82f2-619475878cd2 Sweden

56069dd7-23f8-428d-b7fe-789d8cd10cdb Bulgaria
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200371M0001
Certificates and Declarations
CQC Certificate:
CQC2007010303255979
cULus Certificate:
cULus508_20110711-E140448A
Declaration of Conformity - CCC:
2020980303000207
Declaration of Conformity - CE:
1SVD981008
Declaration of Conformity - UKCA:
1SVD981008-10
DNV GL Certificate:
DNV_GL_TAA00000XR
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.128 kg
Package Level 1 EAN:
4016779851459
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712203
E-Number (Norway):
4187950
E-Number (Sweden):
4033115
No downloads available
EPLAN DATA CT-ERS.12S
2D & 3D Data CT-ERS.12S
6.3.0.53655