CT-MVS.23S
CT-MVS.23S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-MVS.23S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-S
- Show Less..
No label translation
General Information
Extended Product Type:
CT-MVS.23S
Product ID:
1SVR730021R2300
EAN:
4016779851411
Catalog Description:
CT-MVS.23S Time relay, multifunction 2c/o, 380-440VAC
Long Description:
The CT-MVS.23S is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 380 - 440 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A control input works with voltage-related (non-floating) triggering. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851411
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC730050M1000
1SVC730050M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201310_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.144 kg
Technical
Timer Relay Type:
Impulse OFF

Impulse ON

OFF-Delay

ON-Delay

Star-Delta
Time Range:
0.05 s ... 300 h
Rated Control Supply Voltage (Us):
380 ... 440 V AC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz
Output:
2 c/o (SPDT) contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
4.5

0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 2x 20-14 AWG

Rigid 1x 20-12 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
ca697d20-c5f4-4ccc-9e34-b1a82f6a12a4 Germany
Simplified SCIP:
83672007-22cf-4865-9a4b-70f2f0f23aa5 Bulgaria

a5d4102b-5f7e-4791-b2e4-8f53d0067fc7 Hungary

9d4e65df-562d-4ba5-9481-b0e990390671 Portugal

c423c9f3-bbeb-4fc8-916a-2f585661e738 Belgium

a2d51c13-a060-4338-a381-2c4181095b0d Belgium

cc051aec-bd55-4f2c-924e-6b5a4ac78945 Spain

097ff9f7-646c-4ff5-a6cc-12adc96a4290 Hungary

315106eb-6a41-4d81-9e54-e0e6b19e5c2f France

3ec4a3ef-48a0-47ce-9438-4800311a8b98 Germany

8ee30ddc-fc8d-4cf3-9ea4-f093a1812f67 France

e1109e5e-ac35-4a21-bf00-f60ab673282c Greece

f48cfacb-047f-483e-9c56-99cd09d633a6 Sweden

58770c51-fd86-4f71-a039-90ddbfaa2046 Croatia

0b805a05-55e6-4e55-aadc-32eea0d622d6 Norway

305c22d0-e00a-4df0-9087-864fa1a4ccd9 Germany

b72a150c-1c12-4cff-9003-35dd570c6864 Italy

a9c7de61-698a-4e79-9c76-a0f4657503a0 Netherlands

b135a597-7db7-48d2-bdc9-34512aefe785 Poland

56396f19-78e2-4c80-bde2-7d659c3bba65 Estonia

fdff9cfb-35b8-4ee0-8720-3edc5fc6f2de Sweden

0e757b41-8efb-4a02-b209-bafb6f7e7f87 Poland

90b0c6ce-3050-40fc-8cbc-44cae3129cf9 Poland

2a1dcb04-7746-44c5-91ed-09315572c567 Germany

1212db59-efac-495e-a012-68931a285261 Finland

3a551bac-b9a6-4d6d-a117-6f4192554961 Czech Republic

d0f3027b-4b45-471a-ad7c-a8811161f094 Denmark

dcee0cdb-c9d0-4c4a-b098-28391bb1af11 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200371M0001
Certificates and Declarations
CQC Certificate:
CQC2007010303255979
cULus Certificate:
cULus508_20110711-E140448A
Declaration of Conformity - CCC:
2020980303000207
Declaration of Conformity - CE:
1SVD981008
Declaration of Conformity - UKCA:
1SVD981008-10
DNV GL Certificate:
DNV_GL_TAA00000XR
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.167 kg
Package Level 1 EAN:
4016779851411
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712199
E-Number (Norway):
4187934
E-Number (Sweden):
4033111
No downloads available
EPLAN DATA CT-MVS.23S
2D & 3D Data CT-MVS.23S
6.3.0.53655