CT-MBS.22S
CT-MBS.22S
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CT-MBS.22S

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Time Relays
  6. CT-S
- Show Less..
No label translation
General Information
Extended Product Type:
CT-MBS.22S
Product ID:
1SVR730010R3200
EAN:
4016779851374
Catalog Description:
CT-MBS.22S Time relay, multifunction 2c/o, 24-48VDC, 24-240VAC
Long Description:
The CT-MBS.22S is a multifunction electronic time relay from the CT-S timer range. It provides 10 timing functions with 10 time ranges from 0.05 s to 300 h. This time relay operates with a rated control supply voltage of 24 - 48 V DC / 24 - 240 V AC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. A control input works with volt-free (floating) triggering. The CT-MBS.22S offers the possibility of connecting a remote potentiometer for the fine adjustment of the time delay. The second of the c/o contacts can be selected as an instantaneous contact. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4016779851374
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_01
Instructions and Manuals:
1SVC730050M1000
1SVC730050M0000
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC201310_EPLAN
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
85.6 mm
Product Net Depth / Length:
103.7 mm
Product Net Weight:
0.14 kg
Technical
Function:
Remote potentiometer connection
Timer Relay Type:
Impulse OFF

Impulse ON

OFF-Delay

ON-Delay

Star-Delta
Time Range:
0.05 s ... 300 h
Rated Control Supply Voltage (Us):
24 ... 240 V AC

24 ... 48 V DC
Rated Operational Voltage:
Auxiliary Circuit 250 V
Rated Frequency (f):
50 / 60 Hz

DC
Output:
2 C/O Contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
12 V

100 mA
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV

Output Circuit 1 / Output Circuit 2 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 500 V

Output Circuit 1 / Output Circuit 2 300 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 6 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 100000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Ferrule 2x 0.5 ... 1.5 mm²

Flexible with Insulated Ferrule 1x 0.5 ... 2.5 mm²

Flexible with Insulated Ferrule 2x 0.5 ... 1.5 mm²

Flexible 1x 0.5 ... 2.5 mm²

Flexible 2x 0.5 ... 1.5 mm²

Rigid 1x 0.5 ... 4 mm²

Rigid 2x 0.5 ... 2.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
8 mm
Recommended Screw Driver:
4.5

0.8 x 4

Pozidriv 1
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61812-1

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible 1x 18-14 AWG

Flexible 2x 18-16 AWG

Rigid 2x 20-14 AWG

Rigid 1x 20-12 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Flammability According to UL94:
V-0
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
f72350fe-6a18-4576-b197-5dce65b2f1c7 Germany
Simplified SCIP:
7f94c8a6-66ee-43d0-9c0e-cae51b1ad701 Bulgaria

fcce513b-4304-49be-aaad-1bf4a1363a80 Poland

87dba919-7496-4608-b1a1-d5458336dc47 Estonia

d81b2c4f-aa4c-439e-a9d0-baac19df9162 Norway

0bdaf40f-e4ca-4578-a56d-d4ce5a00fdef Croatia

591a0358-2e14-4c03-9460-bd7cc64954b4 Sweden

6db03829-9166-4e48-82ea-0e7817e846ca Sweden

2d2f0a33-50fa-4c61-a9c1-dbadee190c81 France

1b50babe-3f0a-4b68-9664-5542b1f9cbf9 Spain

e5a0887f-7383-46f0-91fc-d5904f767853 Portugal

71de6ceb-107f-4b6d-acc8-b49b246eb0c5 Hungary

8bd8e6c7-33c3-4a36-9ab4-c3c538cd1c6d Czech Republic

8974e6f2-a3cf-46d7-a7da-3a0c5e5369be Poland

eb16c8c3-46f6-47dd-8e00-40f9055a3121 Netherlands

696008ce-5096-4ffe-88e2-089739ebc276 Greece

b20d66ec-bdad-42ad-96c2-45d88ee5467d Belgium

99e7e631-4654-4bcb-a04d-a638313c63e2 Germany

5952038e-2d49-46d5-8175-03c35688bc3d Germany

7b6c2b65-5160-470b-9db0-084b2b68912b Denmark

494f7550-6373-4d74-8405-84a2ff6940b7 Italy

e3ec83eb-e297-4ddb-b8e9-90c48fdcfa32 Germany

20677776-1879-48d8-9832-7c83d3fcf171 Finland

74abf336-4bf4-4aa6-bf24-e856ce943b16 Poland

c06f2bb4-46df-4152-9818-9dffa8ceef75 France

6acd9ae4-72f0-47ce-bddb-80d49fb82ca4 Germany

1b0d3538-3d3c-46ba-a460-6d3aa5950062 Hungary

ecd1eb3b-e35e-418f-8b32-ff9ac1e502c8 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006536
ABB EcoSolutions
ABB EcoSolutions:
Yes
Environmental Product Declaration - EPD:
1SAC200371M0001
Certificates and Declarations
CQC Certificate:
CQC2007010303255979
cULus Certificate:
cULus508_20110711-E140448A
Declaration of Conformity - CCC:
2020980303000207
Declaration of Conformity - CE:
1SVD981008
Declaration of Conformity - UKCA:
1SVD981008-10
DNV GL Certificate:
DNV_GL_TAA00000XR
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
97 mm
Package Level 1 Depth / Length:
30 mm
Package Level 1 Height:
109 mm
Package Level 1 Gross Weight:
0.162 kg
Package Level 1 EAN:
4016779851374
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001439 - Timer relay
ETIM 8:
EC001439 - Timer relay
ETIM 9:
EC001439 - Timer relay
eClass:
V11.0 : 27371605
UNSPSC:
39122329
E-Number (Finland):
2712195
E-Number (Norway):
4187940
E-Number (Sweden):
4033144
No downloads available
EPLAN DATA CT-MBS.22S
2D & 3D Data CT-MBS.22S
6.3.0.53655