CM-UFD.M31
CM-UFD.M31
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-UFD.M31

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Grid Feeding Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-UFD.M31
Product ID:
1SVR560730R3401
EAN:
4013614492914
Catalog Description:
CM-UFD.M31 Grid feeding monitoring relay 3c/o,L-L= 0-540VAC,L-N=0-312VAC
Long Description:
The CM-UFD.M31  is a multi-functional grid feeding monitoring relay, which provides interface protection and is to be installed between a renewable energy system and the public grid. This innovative relay guarantees grid stability and seeks to prevent blackouts. If the voltage or frequency magnitudes of the public grid are outside the permited range, then the device changes status and acts to disconnect the renewable energy system from the public grid by sending a signal to  a decoupling unit (e.g. contactor, switch disconnector or circuit breaker). As soon as the grid is stable again, the system may automatically reconnected. The CM-UFD.M31 provides different monitoring functions including over-/undervoltage and over-/underfrequency  as well as rate of change of frequency (RoCoF) and vector shift monitoring  functions, which detect a loss of mains event. This grid feed monitoring relay is certified in accordance to VDE-AR-N 4105, VDE-AR-N 4110 & VDE-AR-N 4120.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614492914
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112270D0201
Instructions and Manuals:
1SVC560515M0001
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC159149_EPLAN
Dimensions
Product Net Width:
108 mm
Product Net Height:
90 mm
Product Net Depth / Length:
67 mm
Product Net Weight:
0.304 kg
Technical
Function:
Over- and undervoltage monitoring

Interrupted neutral monitoring

Over- and underfrequency monitoring

10 minutes average value monitoring

Vector shift detection

ROCOF monitoring
Measuring Range:
0 ... 540 V AC
Rated Control Supply Voltage (Us):
24 ... 240 V AC/DC
Output:
3 c/o (SPDT) contacts
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Minimum Switching Capacity:
24 V

10 mA
Degree of Protection:
Housing IP20

Terminals IP20
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Electrical Durability:
AC-12 50000 cycle
Mechanical Durability:
Nr. Operations 30000000 cycle
Connecting Capacity:
Flexible with Ferrule 1x 0.25 ... 4.0 mm²

Flexible with Ferrule 2x 0.25 ... 0.75 mm²

Flexible with Insulated Ferrule 1x 0.25 ... 4.0 mm²

Flexible with Insulated Ferrule 2x 0.25 ... 0.75 mm²

Flexible 1x 0.2 ... 4.0 mm²

Flexible 2x 0.2 ... 1.5 mm²

Rigid 1x 0.2 ... 6.0 mm²

Rigid 2x 0.2 ... 1.5 mm²
Tightening Torque:
0.5 ... 0.6 N·m
Wire Stripping Length:
8 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715

TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
Standards:
VDE-AR-N 4105

VDE-AR-N 4110

VDE-AR-N 4120
Technical UL/CSA
Connecting Capacity UL/CSA:
Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-18 AWG

Flexible with Insulated Ferrule 1x 24-12 AWG

Flexible with Insulated Ferrule 2x 24-18 AWG

Flexible 1x 24-12 AWG

Flexible 2x 24-16 AWG

Rigid 1x 24-10 AWG

Rigid 2x 24-16 AWG
Tightening Torque UL/CSA:
4.4 ... 5.3 in·lb
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -25 ... +50 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
ABB EcoSolutions
Environmental Product Declaration - EPD:
1SAC200393H0001
Certificates and Declarations
Declaration of Conformity - CE:
1SVD981027-0002
TÜV Certificate:
TUEV_AR-N4110_500810200-2019
TUEV_BDEW_CM-UFD_M31
TUEV_AoC_44254-53768-01
TUEV_BDEW_D8_17_11_44254_017
ESY_0442540071
MAVIR-OVRAM-JKV-00748-00-2024-05-31
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
121 mm
Package Level 1 Depth / Length:
71 mm
Package Level 1 Height:
99 mm
Package Level 1 Gross Weight:
0.36 kg
Package Level 1 EAN:
4013614492914
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001438 - Voltage monitoring relay
ETIM 8:
EC001438 - Voltage monitoring relay
ETIM 9:
EC001438 - Voltage monitoring relay
eClass:
V11.0 : 27371801
UNSPSC:
39122331
E-Number (Finland):
2712563
E-Number (Norway):
4188111
No downloads available
EPLAN DATA CM-UFD.M31
2D & 3D Data CM-UFD.M31
6.3.0.53655