CM-PBE
CM-PBE
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PBE

1SVR550881R9400
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PBE
Product ID:
1SVR550881R9400
EAN:
4013614350498
Catalog Description:
CM-PBE Phase loss monitoring relay 1n/o, L1,2,3-N=220-240VAC
Long Description:
The CM-PBE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 220-240 V AC and has a 1 n/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PBE monitors the phase loss and undervoltage. The corresponding threshold values are fixed. The relay is suitable for monitoring of single- or three phase with neutral mains.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614350498
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112194D0201
Instructions and Manuals:
1SVC550510M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.066 kg
Technical
Function:
Phase failure detection

Interrupted neutral monitoring
Sub-Function:
Phase loss
Measuring Range:
(L-L) 380 ... 440 V AC

(L-N) 220 ... 240 V AC
Time Range:
Tripping Delay (ON or OFF) 150 ms
Rated Control Supply Voltage (Us):
(L-L) 380 ... 440 V AC

(L-N) 220 ... 240 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 400 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 250 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b3388d08-0e78-4c87-916b-2857dd9f20f7 Germany
Simplified SCIP:
f405e86b-a0e7-46c0-9e84-a31083eddd0d Germany

40b08846-17e3-4c2e-b3ef-117be45f751b Poland

05d40a35-4f8d-47d7-92f2-e61413942b25 Denmark

f24e031d-1c00-4eb8-99b6-938fbba3bea5 Germany

8674d20a-8138-4db3-a912-eabaf267e9a5 Finland

2a40256d-88c5-4f69-86c0-7fa9e96af47e Czech Republic

b2fa228b-66cc-40aa-8b60-8c180239c815 Poland

e68a1ace-24fd-45fd-a326-ee9248297841 France

6350685f-5690-4751-8911-93353e219179 Germany

6240ceb2-b1cc-4d16-a265-69fdeda7b024 Hungary

b924531f-26f2-4eed-86f0-708d820f7528 Spain

bf675e2f-fc07-44fb-865a-5b65c1996f2d Estonia

e309ca6c-d9de-4c11-92a7-856be7c625b4 Sweden

b1a17e79-34e9-42bc-b582-fe5bb57f8b56 Italy

d11296b2-081d-4bbb-aecd-1628830c034d Germany

2c4d1109-5288-4eb9-810f-7c12e29dacd4 Netherlands

a80ef049-d958-4ca8-8f01-924438cbe1af Norway

9644bad3-42f6-4467-be9e-019c5c5264d2 Croatia

db3a0a69-fbd8-49ae-91d9-f66b1fe58cb7 Sweden

cceae64b-c968-4aa0-8966-84a9cb8671ad France

b42bce03-4c05-4c0b-ae0d-91e30c832300 Greece

7011d538-a265-41c4-b40f-2a2ebf3ca0ba Portugal

4d3cf70c-c755-4870-90e2-4bb83dbfcff0 Hungary

3a05fc70-9670-4bd4-80c6-15c7f7f1b588 Belgium

4f5ea56e-2a1b-4097-949c-a0242c24ee2e Belgium

40c3198c-7492-4d66-8da3-e9ab4ac807e8 Bulgaria

f8eefe35-1a12-4521-b8e3-bb741a80f262 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981025-00
Declaration of Conformity - UKCA:
1SVD981025-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.078 kg
Package Level 1 EAN:
4013614350498
Package Level 2 EAN:
4013614580796
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712853
E-Number (Norway):
4187168
E-Number (Sweden):
3860175
No downloads available
2D & 3D Data CM-PBE
6.3.0.53655