CM-PVE
CM-PVE
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PVE

1SVR550871R9500
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PVE
Product ID:
1SVR550871R9500
EAN:
4013614348112
Catalog Description:
CM-PVE Phase monitoring relay 1n/o, L1,2,3=320-460VAC
Long Description:
The CM-PVE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 320-460 V AC and has a 1 n/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PVE monitors the phase loss, overvoltage and undervoltage. The corresponding threshold values are fixed. The relay is suitable for monitoring of three phase mains.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348112
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112190D0201
Instructions and Manuals:
1SVC550510M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.066 kg
Technical
Function:
Phase failure detection

Over- and undervoltage monitoring
Sub-Function:
Phase loss
Sub-Function 2:
02 Over- and undervoltage (fixed)
Measuring Range:
(L-L) 320 ... 460 V AC
Time Range:
Tripping Delay (ON or OFF) 500 ms
Rated Control Supply Voltage (Us):
(L-L) 320 ... 460 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 400 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 250 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
b54e6567-6570-4d39-a8a5-f838e1bef0ba Germany
Simplified SCIP:
45d9b8fd-d63b-464b-af0e-6d8510e96106 Bulgaria

ce7e14e7-f204-4f37-ae70-abb118ab834f Poland

a507493a-8d0a-4b11-95d7-82491c703169 Denmark

c36e9b36-7a4c-475b-894a-c86c2bf8b259 Germany

2ee9291b-9c7a-4bef-806b-ce151badf916 Czech Republic

473c0df2-cb24-47a5-b894-0ece5c25a90f Italy

cbd7c5d1-2a87-4e11-aedd-ee9954e5ede6 Germany

acbb8cad-1ae8-45dd-9f3a-f238b03629ca Netherlands

f7ee0835-eae1-4348-aa2c-cf73360cf163 Finland

0e625803-148b-47dc-b279-2b7c10db1f33 France

299b8529-a702-44ac-a124-cbd83de7f43e Greece

15f15a42-8ee7-423f-a58d-10d6367e6dfe Sweden

14cd1d68-94fc-4c24-8ab0-26de7f91d2b8 Portugal

bbbf4a82-c153-4fc7-9493-05d79c186d08 Norway

c8869a5d-95c0-4931-b530-e209cafd1206 Croatia

7dd10c17-c5e5-47e3-acb0-a877c2e5ccb3 Sweden

b729ec2d-7d3a-4386-b74d-d6494b35ad01 Poland

083d8915-610a-46e0-a73e-3fb7f0b36135 Estonia

ca746fb1-5ff1-4e2c-925f-9a733658b0f9 Hungary

5dbd6902-f306-4629-a52f-cb6abb7f2505 Spain

1b7d7bb8-ac89-42cb-9f37-dc1b801bdc9b Belgium

1cb3535d-f620-47cb-8779-2dde7a965634 Hungary

7b36b382-d2c5-47ad-a93b-583235655d88 Belgium

f97957f2-cb19-4d6b-9e1a-0f41b2c6b673 France

296c7fbf-bd21-4516-a744-7ad17a1cfadc Germany

565b04d9-2123-43e1-9531-ffd2bb8eb079 Germany

10a9f03a-cbca-4549-932c-3e71981c2818 Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981025-00
Declaration of Conformity - UKCA:
1SVD981025-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.078 kg
Package Level 1 EAN:
4013614348112
Package Level 2 EAN:
4013614580789
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712602
E-Number (Norway):
4187171
No downloads available
There are no related links available
6.3.0.53655