CM-PVE
1SVR550870R9400
4013614348105
CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
The CM-PVE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 185-265 V AC and has a 1 n/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PVE monitors the phase loss, overvoltage and undervoltage. The corresponding threshold values are fixed. The relay is suitable for monitoring of single- or three phase with neutral mains.
1 piece
85364900
22.5 mm
78 mm
78.5 mm
0.069 kg
Phase failure detection
Over- and undervoltage monitoring
Interrupted neutral monitoring
Phase loss
02 Over- and undervoltage (fixed)
(L-L) 320 ... 460 V AC
(L-N) 185 ... 265 V AC
Tripping Delay (ON or OFF) 500 ms
Supply Circuit 50/60 Hz
1 N/O Contact
Screw Terminals
(230 V) 4 A
(230 V) 3 A
(24 V) 4 A
(24 V) 2 A
Input Circuit 4 kV
Input Circuit / Output Circuit 400 V
Housing IP50
Terminals IP20
III
3
Output Circuit NC - F Type Fuses 10 A
Output Circuit NO - F Type Fuses 10 A
Flexible with Ferrule 2x 0.75 ... 1.5 mm²
Flexible 2x 1 ... 1.5 mm²
Rigid 2x 0.75 ... 1.5 mm²
0.6 ... 0.8 N·m
10 mm
1 ... 6
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
CAN/CSA C22.2 No.14
IEC/EN 63000
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL 508
Output Circuit 250 V AC
B300
Flexible with Ferrule 2x 18-16 AWG
Flexible 2x 18-16 AWG
Rigid 2x 18-16 AWG
7.08 in·lb
Operation -20 ... +60 °C
Storage -40 ... +85 °C
Without Derating 2000 m
No declaration needed
box 1 piece
23 mm
82 mm
0.08 kg
4013614580772
B
EC001441 - Phase monitoring relay
V11.0 : 27371803
39122332
2712601
4187170
3860174