CM-PVE
CM-PVE
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-PVE

1SVR550870R9400
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Three Phase Monitors
- Show Less..
No label translation
General Information
Extended Product Type:
CM-PVE
Product ID:
1SVR550870R9400
EAN:
4013614348105
Catalog Description:
CM-PVE Phase monitoring relay 1n/o, L1,2,3-N=185-265VAC
Long Description:
The CM-PVE relay is from the CM three-phase monitors range. This relay operates with a rated control supply voltage / three-phase measuring voltage of 185-265 V AC and has a 1 n/o output (closed circuit principle) with contacts rated at 250 V / 4 A. The CM-PVE monitors the phase loss, overvoltage and undervoltage. The corresponding threshold values are fixed. The relay is suitable for monitoring of single- or three phase with neutral mains.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348105
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC112190D0201
Instructions and Manuals:
1SVC550510M0002
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.069 kg
Technical
Function:
Phase failure detection

Over- and undervoltage monitoring

Interrupted neutral monitoring
Sub-Function:
Phase loss
Sub-Function 2:
02 Over- and undervoltage (fixed)
Measuring Range:
(L-L) 320 ... 460 V AC

(L-N) 185 ... 265 V AC
Time Range:
Tripping Delay (ON or OFF) 500 ms
Rated Control Supply Voltage (Us):
(L-L) 320 ... 460 V AC

(L-N) 185 ... 265 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Input Circuit 4 kV
Rated Insulation Voltage (Ui):
Input Circuit / Output Circuit 400 V
Degree of Protection:
Housing IP50

Terminals IP20
Overvoltage Category:
III
Pollution Degree:
3
Short-Circuit Protective Devices:
Output Circuit NC - F Type Fuses 10 A

Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 250 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Pilot Duty UL/CSA:
B300
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
0029dc96-431d-4c21-a3e5-d008242b8fd6 Germany
Simplified SCIP:
035eec1f-ec37-4945-8087-7a391717e864 Poland

12eee281-b8f8-47ac-b384-ac022872d939 Belgium

148a98fe-c16b-47f3-8cb7-adbb31887415 Hungary

1f63376c-1863-4d50-a72c-aa7d5816d7e4 Finland

25b60a32-21ea-46e8-8e5a-43d3ac5ce131 Germany

4222eded-f2de-4415-b804-f53af7f96197 Bulgaria

4543facd-072f-4c6d-ac5f-b0e77891ccad Czech Republic

4f85f8a5-9a2b-4f98-b210-ede0354c06d6 Germany

55c89343-f9b6-4e71-bc56-964949a742cc Spain

662a5cfc-bc45-4050-beb8-84bc608c9850 Denmark

7b533556-cc8f-40ed-b0c7-d2f134bf9962 Poland

84ae8b2b-1222-4bd4-9133-deefacb3cfa3 Sweden

8cb66f18-b0ee-4b5c-9fbe-79cc74a393ba Greece

8f03a329-58c6-4ed9-a60e-16b08d9412b5 Sweden

99dd5abb-005b-4921-b77e-51ed3cce18c1 Hungary

a25c1e9f-2f96-4f70-bb67-e9484a0f3cac Croatia

a8216dcf-e738-43f4-a86d-d90293c103ac Netherlands

aa0c131e-acc7-449b-9eaa-c76b725c43c2 Norway

b71dddaa-d304-4663-a3da-7335981ac894 Portugal

b98ab511-5612-4a32-a506-a8d409c0079d Belgium

bf643592-7e38-4aea-8b73-4c14f14cc24e Poland

c82899be-8681-43f4-978c-f131e74ee2fa Germany

cc0166de-394a-49ed-a1f6-30f1248247b5 Estonia

ccb371fc-87ce-49e5-b08c-3aa60e3f393b Italy

d3db90a8-f8f8-4791-8ee9-e0d625cb388f France

e5708a0b-2625-4887-8f95-53114dc28181 Germany

fccf703e-727a-467c-baa5-90febb108f71 France
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981025-00
Declaration of Conformity - UKCA:
1SVD981025-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.08 kg
Package Level 1 EAN:
4013614348105
Package Level 2 EAN:
4013614580772
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001441 - Phase monitoring relay
ETIM 8:
EC001441 - Phase monitoring relay
ETIM 9:
EC001441 - Phase monitoring relay
eClass:
V11.0 : 27371803
UNSPSC:
39122332
E-Number (Finland):
2712601
E-Number (Norway):
4187170
E-Number (Sweden):
3860174
No downloads available
2D & 3D Data CM-PVE
6.3.0.53655