CM-ENE MIN
CM-ENE MIN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENE MIN

1SVR550855R9500
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENE MIN
Product ID:
1SVR550855R9500
EAN:
4013614349928
Catalog Description:
CM-ENE MIN Liquid level relay 1n/o, 24VAC
Long Description:
The CM-ENE MIN belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 V AC and has a 1 n/o output contact. It protects pumps against dry running. The output relay works according to the open-circuit principle. The sensitivity is 0-100 kOhm fixed. The device offers screw connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614349928
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_02
Instructions and Manuals:
1SVC550520M0000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.106 kg
Technical
Function:
Draining monitoring
Sub-Function:
Dry running protection
Number of Electrodes:
2
Measuring Range:
0 ... 100 kΩ
Rated Control Supply Voltage (Us):
24 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 250 V

Supply Circuit / Measuring Circuit 250 V

Supply Circuit / Output Circuit 250 V
Degree of Protection:
Housing IP50

Terminals IP20
Short-Circuit Protective Devices:
Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
No declaration needed
SCIP:
7e2afe37-40b2-46f9-933b-88d78bd639a9 Germany
Simplified SCIP:
0f865f55-7192-4d3d-b3a3-9def89e56fe1 Bulgaria

1fa6fca1-8ba6-4e49-9b38-259c4abd6fad Spain

1a9a3314-6437-40bd-9e2a-6dfb6f91a094 Germany

42b6eced-b59e-4745-a37d-076ab620ed64 Finland

f1c8ca6a-103d-4556-a6c7-886dbdea074f Poland

499aa4ba-0edc-436e-acf5-618e3f461656 Czech Republic

85cb361a-ec62-4f80-b6d1-4d9441cbd8a9 Poland

4d6eaec0-e8a9-4a7d-8314-3ec378aa4f9e Denmark

523de355-3d77-4193-8721-5b51afd91c3d Germany

0d4bcb2a-d3ce-4bec-a1e2-62af8e0e2ce4 Estonia

ee5e01eb-65c0-4ab1-b954-deb8a94173a0 Italy

30bbcd09-1d49-4521-9421-36f396002ad0 Germany

2f1b7fe7-5522-4f5a-8f85-34c31217ca6e Netherlands

12a13c37-b099-4210-824b-3206184c5857 Norway

f6759eb0-dd33-4a24-ab4e-fa439d640d1e Greece

d5a2adce-c123-4f72-a3a6-6e7e3f49d4d6 Croatia

73b31fe8-fec8-4f9a-940b-561ceaaa1a45 Sweden

66ee5090-8334-4958-9a42-6ac1d2de7519 France

1b898c44-327d-4d7e-bcae-85690934a2ca Portugal

306c2a13-e0be-4098-9c6a-1b0f80a4fa2b Hungary

921fd37a-5684-4e52-b1f7-0db9c639d5b4 Belgium

c0b4d70a-6f6d-4fb7-a597-f5a61f38e917 France

e5e01b7b-0b6e-419e-a7c0-ebeaa66b413a Poland

38e84872-742f-45b4-96e3-cd0f943799a4 Germany

47918f2b-7274-4797-9cb5-9ab23137e18e Sweden

e32c3249-6834-4c19-ae87-17bfebd384d8 Belgium

60e1f36b-d88f-491f-9a80-0a88bde93a1c Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981024-00
Declaration of Conformity - UKCA:
1SVD981024-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.118 kg
Package Level 1 EAN:
4013614349928
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712852
E-Number (Norway):
4187266
E-Number (Sweden):
3860803
No downloads available
There are no related links available
6.3.0.53655