CM-ENE MAX
CM-ENE MAX
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENE MAX

1SVR550855R9400
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENE MAX
Product ID:
1SVR550855R9400
EAN:
4013614348099
Catalog Description:
CM-ENE MAX Liquid level relay 1n/o, 24VAC
Long Description:
The CM-ENE MAX belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 24 V AC and has a 1 n/o output contact. It monitors liquid levels of conductive fluids and protects tanks against overflow. The output relay works according to the closed-circuit principle. The sensitivity is 0-100 kOhm fixed. The device offers screw connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348099
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_02
Instructions and Manuals:
1SVC550520M0000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.106 kg
Technical
Function:
Filling monitoring
Sub-Function:
Overflow protection
Number of Electrodes:
2
Measuring Range:
0 ... 100 kΩ
Rated Control Supply Voltage (Us):
24 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 N/O Contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 250 V

Supply Circuit / Measuring Circuit 250 V

Supply Circuit / Output Circuit 250 V
Degree of Protection:
Housing IP50

Terminals IP20
Short-Circuit Protective Devices:
Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Declaration:
1SVD981001-4401
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
df7a7df7-a3ec-429d-b9cb-42d0691c9aff Germany
Simplified SCIP:
2c275e2e-db45-4a4c-8eaa-140d21521fbe Finland

2eba3e89-6b14-468d-b01e-76cfbb0481df Poland

3bcd618a-e453-489f-9553-0fb7f3ee248d Belgium

bd1b2a1c-a4f3-45ec-9a30-b04ec4cae04e Germany

eb782991-dcd9-4148-9b8a-57c82ab74052 France

6d455b36-1f87-42d2-a073-52afc8421177 Belgium

a1390a09-54d5-4ccb-b282-4262d5d75695 Hungary

b4ffcb99-b679-4194-b493-e0ddc78fa2aa Bulgaria

982f0590-1fea-4fa6-9c9c-d1b5a561edbb Poland

a628b384-6e77-4dc3-9fa3-6393c0f38123 Denmark

4822f126-0a2f-4283-ab02-b99e0d16af55 Czech Republic

cfc4aa6c-0cb1-4be3-8626-6dac34ecd0d0 Germany

0e4f546a-f61b-4b42-ad2e-d62cc7bf06bf Italy

1ae65619-72fe-4d4c-aa08-ef2cd0978a3b Germany

be072f75-3808-4f51-bc44-042d14ff0fae Sweden

737feabc-152d-4d84-8bad-7d167d964517 Poland

a4128b97-3179-4850-a30f-e82d53707bb6 Norway

d09cbf6f-a7a7-4051-9794-ab229061449b Hungary

5053860e-d27e-41a4-a4db-7255b5f4188a Spain

5e6593e7-810c-4ab6-9081-60539ceeaee4 Croatia

49484e80-6df3-47ad-b075-40c3b29898fb Sweden

9fc1bffa-26a0-46b4-be5b-db41df6a0221 France

61541c68-ecf4-41b2-ab91-8c43f27ab583 Netherlands

ff816bbe-20ff-40a9-b753-6ba4ab9157d5 Greece

52613f35-d3dc-4261-b78b-0c942f4b67b9 Portugal

18bf7405-fd2a-4fc4-ae7e-edf5925f7050 Estonia

73a36fd5-787c-42b7-b651-ef2afa704326 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981024-00
Declaration of Conformity - UKCA:
1SVD981024-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.118 kg
Package Level 1 EAN:
4013614348099
Package Level 2 EAN:
4013614580888
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712851
E-Number (Norway):
4187269
E-Number (Sweden):
3860806
No downloads available
There are no related links available
6.3.0.53655