CM-ENE MIN
CM-ENE MIN
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CM-ENE MIN

1SVR550851R9500
 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Liquid Level Monitors and Controls
  6. CM-Enx
- Show Less..
No label translation
General Information
Extended Product Type:
CM-ENE MIN
Product ID:
1SVR550851R9500
EAN:
4013614348082
Catalog Description:
CM-ENE MIN Liquid level relay 1n/o, 220-240VAC
Long Description:
The CM-ENE MIN belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 220-240 V AC and has a 1 n/o output contact. It protects pumps against dry running. The output relay works according to the open-circuit principle. The sensitivity is 0-100 kOhm fixed. The device offers screw connection terminals.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
4013614348082
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2CDC110004C0210_02
Instructions and Manuals:
1SVC550520M0000
CAD Dimensional Drawing:
2CDC001079B0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
78 mm
Product Net Depth / Length:
78.5 mm
Product Net Weight:
0.106 kg
Technical
Function:
Draining monitoring
Sub-Function:
Dry running protection
Number of Electrodes:
2
Measuring Range:
0 ... 100 kΩ
Rated Control Supply Voltage (Us):
220 ... 240 V AC
Rated Frequency (f):
Supply Circuit 50/60 Hz
Output:
1 n/o contact
Terminal Type:
Screw Terminals
Rated Operational Current AC-12 (Ie):
(230 V) 4 A
Rated Operational Current AC-15 (Ie):
(230 V) 3 A
Rated Operational Current DC-12 (Ie):
(24 V) 4 A
Rated Operational Current DC-13 (Ie):
(24 V) 2 A
Rated Impulse Withstand Voltage (Uimp):
Measuring Circuit / Output Circuit 4 kV

Supply Circuit / Measuring Circuit 4 kV

Supply Circuit / Output Circuit 4 kV
Rated Insulation Voltage (Ui):
Measuring Circuit / Output Circuit 250 V

Supply Circuit / Measuring Circuit 250 V

Supply Circuit / Output Circuit 250 V
Degree of Protection:
Housing IP50

Terminals IP20
Short-Circuit Protective Devices:
Output Circuit NO - F Type Fuses 10 A
Connecting Capacity:
Flexible with Ferrule 2x 0.75 ... 1.5 mm²

Flexible 2x 1 ... 1.5 mm²

Rigid 2x 0.75 ... 1.5 mm²
Tightening Torque:
0.6 ... 0.8 N·m
Wire Stripping Length:
10 mm
Mounting Position:
1 ... 6
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
CAN/CSA C22.2 No.14

IEC/EN 63000

IEC/EN 61000-6-2

IEC/EN 61000-6-3

UL 508
Technical UL/CSA
Maximum Operating Voltage UL/CSA:
Output Circuit 300 V AC
Contact Rating UL/CSA:
B300
Connecting Capacity UL/CSA:
Flexible with Ferrule 2x 18-16 AWG

Flexible 2x 18-16 AWG

Rigid 2x 18-16 AWG
Tightening Torque UL/CSA:
7.08 in·lb
Environmental
Ambient Air Temperature:
Operation -20 ... +60 °C

Storage -40 ... +85 °C
Maximum Operating Altitude Permissible:
Without Derating 2000 m
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
1SVD981001-4501
RoHS Information:
1SVD981001-4401
RoHS Status:
No declaration needed
SCIP:
385033bf-5587-4423-bc65-c70594b293ca Germany
Simplified SCIP:
b39e6cea-9498-48a6-8217-76a0595379f8 Bulgaria

7d136558-b600-4129-8844-63d9d20266b4 Spain

2a1dd21c-b0e3-46ed-88f1-9dd13aba4aac Sweden

72cbbc08-f3c3-4079-b143-14cdf5d95312 Poland

d96b70db-0b0c-442b-ab37-47252210b2bb Germany

cb026571-b80f-49bf-a2f3-c2f97e6d6c95 France

5dfea25d-db52-469c-9ab8-c14d1c1a542c Italy

878066b3-0170-4159-bfb9-5b594f64f352 Germany

70dcaa20-2e28-43c8-94a4-1117d06b214e Greece

e58a6f84-74ef-4769-bffc-cbacd7a22df6 Norway

1ed661c4-19c9-4371-98e0-ff5b090ab9f0 Netherlands

9b86f4aa-5437-4231-b286-9a2fe089ce79 Hungary

6452e7d9-3add-4854-af0e-64e74f17ac27 Belgium

dd5a0a2f-211e-4caa-8501-b2390ad1e3f1 Belgium

977c76bf-3bb5-411b-a3b1-bb9cbf422423 Hungary

d5bb1305-597c-43fa-aeb3-50cd7f20fc25 Portugal

ee296a8b-0c91-4b27-afb9-f4f49e3ca5b2 France

edd15ead-9bb7-48cb-8f9d-526ccd221b96 Sweden

cb8e9252-dca0-4653-aa51-218bd1a023cf Croatia

ab06cdbe-c5be-47a3-ab99-21168efa7b2a Poland

b252d730-2067-437d-adfc-2dfa22192350 Denmark

8dbe9cf3-1b9f-4674-8b20-0a8d3c8872f2 Czech Republic

1a53bb33-0272-4d3b-a3f7-4f62c0c1ed04 Germany

e796a57f-b5d9-48a2-88a4-468633275e82 Estonia

f229f3ec-5bdf-4366-9832-ddc0c7a505ad Poland

e528a204-a1ce-411c-9d17-f521467db52b Germany

e43a99c3-e219-49cf-9481-b2f47a9e459f Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006536
Certificates and Declarations
CB Certificate:
CB_DK-8880
CCC Certificate:
CCC_2013010303605960
CQC Certificate:
CQC2013010303605960
cUL Certificate:
cUL508_E140448
Declaration of Conformity - CCC:
2020980303000202
Declaration of Conformity - CE:
1SVD981024-00
Declaration of Conformity - UKCA:
1SVD981024-10
UL Certificate:
UL508_E140448
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Depth / Length:
82 mm
Package Level 1 Height:
82 mm
Package Level 1 Gross Weight:
0.118 kg
Package Level 1 EAN:
4013614348082
External Classifications and Standards
Object Classification Code:
B
ETIM 7:
EC001447 - (Fill) level monitoring relay
ETIM 8:
EC001447 - (Fill) level monitoring relay
ETIM 9:
EC001447 - (Fill) level monitoring relay
eClass:
V11.0 : 27371813
UNSPSC:
39122331
E-Number (Finland):
2712850
E-Number (Norway):
4187268
E-Number (Sweden):
3860805
No downloads available
There are no related links available
6.3.0.53655